QUICK FLEX double ended spacers utilize two standard hubs, two inserts, and two covers.
QUICK FLEX DoubleEndedSpacer
Unit of Measure

View items

Item Number

Description 

Dimension S

Size

88345049267 N/A QF1000DESPBODYX250MM N/A 250 mm N/A 1000
88345095979 N/A QF100DESPBDX120 N/A 120 mm N/A 100
88345042828 N/A QF100DESPBODYX6 N/A 6.000 in N/A 100
88345045891 N/A QF100DESPBODYX8.9 N/A 8.900 in N/A 100
88345096460 N/A QF10260DSBY1830 N/A 1830 mm N/A 10260
88345096150 N/A QF15DESPBODYX205MM N/A 205 mm N/A 15
88345045873 N/A QF15DESPBODYX4 N/A 4.000 in N/A 15
88345051028 N/A QF15DESPBODYX4-3/8 N/A 4.375 in N/A 15
88345045905 N/A QF175DESPBODYX350MM N/A 350 mm N/A 175
88345047347 N/A QF175DESPBODYX8.77 N/A 8.770 in N/A 175
Showing 10 of 25