- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- QUICK FLEX® CouplingsQUICK FLEX® Couplings
- QUICK FLEX CoversQUICK FLEX Covers
- QUICK FLEX High Performance Covers
QUICK FLEX High Performance Covers
7 Items Available
DOWNLOADS
QUICK FLEX High Performance Covers
QUICK FLEX Covers
QUICK FLEX aluminum high-performance covers are designed to minimize axial loading in all applications including high or low torque and high or low speed.
Unit of Measure
View items
Item Number |
Description |
Material |
Size |
|---|---|---|---|
| 88345038245 | Description N/A QF15HPCOVER | Material N/A Aluminum | Size N/A 15 |
| 88345003225 | Description N/A QF25HPCOVER | Material N/A Aluminum | Size N/A 25 |
| 88345037402 | Description N/A QF50HPCOVER | Material N/A Aluminum | Size N/A 50 |
| 88345038244 | Description N/A QF100HPCOVER | Material N/A Aluminum | Size N/A 100 |
| 88345038246 | Description N/A QF175HPCOVER | Material N/A Aluminum | Size N/A 175 |
| 88345037357 | Description N/A QF250HPCOVER | Material N/A Aluminum | Size N/A 250 |
| 88345099892 | Description N/A QF500HPCOVER | Material N/A Aluminum | Size N/A 500 |