Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
By minimizing axial loading, QUICK FLEX Low-Speed split covers excel in applications where there is a high amount of torque and low speeds. This cover is free-floating and is located outside the shoulders of the two hubs. All sizes come with four bolts for securing the two halves together around the insert.
Unit of Measure

View items

Part Number

Description 

Material

Size

N/A QF15SPCOVER N/A 1020 N/A 15
N/A QF25SPCOVER N/A 1020 N/A 25
N/A QF50SPCOVER N/A 1020 N/A 50
N/A QF100SPCOVER N/A 1020 N/A 100
N/A QF175SPCOVER N/A 1020 N/A 175
N/A QF250SPCOVER N/A 1020 N/A 250