COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information Compare Items Search by Specification View Items
By minimizing axial loading, QUICK FLEX Low-Speed split covers excel in applications where there is a high amount of torque and low speeds. This cover is free-floating and is located outside the shoulders of the two hubs. All sizes come with four bolts for securing the two halves together around the insert.
Unit of Measure

View items

Part Number

Description 

Material

Size

N/A QF15SPCOVER N/A 1020 N/A 15
N/A QF25SPCOVER N/A 1020 N/A 25
N/A QF50SPCOVER N/A 1020 N/A 50
N/A QF100SPCOVER N/A 1020 N/A 100
N/A QF175SPCOVER N/A 1020 N/A 175
N/A QF250SPCOVER N/A 1020 N/A 250