COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information Compare Items View Items
QUICK FLEX double ended spacers utilize two standard hubs, two inserts, and two covers.
Unit of Measure

View items

Part Number

Description 

Dimension S

Size

N/A QF1000DESPBODYX250MM N/A 250 mm N/A 1000
N/A QF100DESPBDX120 N/A 120 mm N/A 100
N/A QF100DESPBODYX6 N/A 6.000 in N/A 100
N/A QF100DESPBODYX8.9 N/A 8.900 in N/A 100
N/A QF10260DSBY1830 N/A 1830 mm N/A 10260
N/A QF15DESPBODYX205MM N/A 205 mm N/A 15
N/A QF15DESPBODYX4 N/A 4.000 in N/A 15
N/A QF15DESPBODYX4-3/8 N/A 4.375 in N/A 15
N/A QF175DESPBODYX350MM N/A 350 mm N/A 175
N/A QF175DESPBODYX8.77 N/A 8.770 in N/A 175
Showing 10 of 25  |  View All 25 Standard Items