Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

Cone Part Number

N/A JP8049

Cup Part Number

N/A JP8010

Bore (d)

N/A 80 mm3.1496 in

O.D. (D)

N/A 125 mm4.9213 in

Width (T)

N/A 24.000 mm0.9449 in
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 107000 N24000 lbf
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 27700 N6230 lbf
e Factor 3 N/A 0.45
K Factor 4 N/A 1.29

Series

N/A JP8000
Y Factor 5 N/A 1.33

Other Dimensions

Inner Ring Width (B)

N/A 22.500 mm0.8858 in

Outer Ring Width (C)

N/A 17.500 mm0.6890 in
Effective Center Location6 N/A 2.3 mm0.09 in
Max Shaft Fillet Radius7 N/A 2.030 mm0.080 in
Max Housing Fillet Radius8 N/A 2.03 mm0.08 in

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 86 mm3.39 in

Shaft Backing Shoulder Diameter - Backface (db)

N/A 89 mm3.5 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 119.90 mm4.75 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 115.06 mm4.53 in

Cage Location Relative to Backface (Aa)

N/A 1.5 mm0.06 in

Cage Location Relative to Frontface (Ab) 

N/A 3.8 mm0.15 in

Weight

N/A 1.00 Kg2.1 lb

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 21400 N4820 lbf

Static Radial Load Rating (C0)

N/A 141000 N31800 lbf

Factors

G1 Factor

N/A 69.7

G2 Factor

N/A 37.4
Geometry Factor (Cg)10 N/A 0.109
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.