Print Back
ACBB ISO DoubleFamily
ACBB Line Drawing - Double
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

Features

O.D. (D)

Width (C)

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Cage Material

CAD

3201 ATN1 N/A 12 mm N/A Open N/A 1.2598 in32 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1169 lbf5200 N N/A 2113 lbf9400 N N/A Nylon N/A
3201 ATN1/ZZ N/A 12 mm N/A Shields N/A 1.2598 in32 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1169 lbf5200 N N/A 2113 lbf9400 N N/A Nylon N/A
3201 ATN1/2RS N/A 12 mm N/A Contact Seals N/A 1.2598 in32 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1169 lbf5200 N N/A 2113 lbf9400 N N/A Nylon N/A
3201 ATN1/2RSC3 N/A 12 mm N/A Contact Seals N/A 1.2598 in32 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1169 lbf5200 N N/A 2113 lbf9400 N N/A Polyamide N/A
3202 ATN1 N/A 15.000 mm N/A Open N/A 1.378 in35 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1544 lbf6870 N N/A 2551 lbf11350 N N/A Nylon N/A
3202 ATN1/ZZ N/A 15.000 mm N/A Shields N/A 1.378 in35 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1544 lbf6870 N N/A 2551 lbf11350 N N/A Nylon N/A
3202 ATN1/2RS N/A 15.000 mm N/A Contact Seals N/A 1.378 in35 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1544 lbf6870 N N/A 2551 lbf11350 N N/A Nylon N/A
3202 ATN1/C3 N/A 15.000 mm N/A Open N/A 1.378 in35 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1544 lbf6870 N N/A 2551 lbf11350 N N/A Polyamide N/A
3202 ATN1/ZZC3 N/A 15.000 mm N/A Shields N/A 1.378 in35 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1544 lbf6870 N N/A 2551 lbf11350 N N/A Polyamide N/A
3202 ATN1/2RSC3 N/A 15.000 mm N/A Contact Seals N/A 1.378 in35 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1544 lbf6870 N N/A 2551 lbf11350 N N/A Polyamide N/A
3302 ATN1 N/A 15.000 mm N/A Open N/A 1.6535 in42.000 mm N/A 0.748 in19 mm N/A 30 º N/A 1955 lbf8700 N N/A 3192 lbf14200 N N/A Nylon N/A
3302 ATN1/2RS N/A 15.000 mm N/A Contact Seals N/A 1.6535 in42.000 mm N/A 0.748 in19 mm N/A 30 º N/A 1955 lbf8700 N N/A 3192 lbf14200 N N/A Nylon N/A
3302 ATN1/C3 N/A 15.000 mm N/A Open N/A 1.6535 in42.000 mm N/A 0.748 in19 mm N/A 30 º N/A 1955 lbf8700 N N/A 3192 lbf14200 N N/A Polyamide N/A
3302 ATN1/2RSC3 N/A 15.000 mm N/A Contact Seals N/A 1.6535 in42.000 mm N/A 0.748 in19 mm N/A 30 º N/A 1955 lbf8700 N N/A 3192 lbf14200 N N/A Polyamide N/A
3203 ATN1 N/A 17.000 mm N/A Open N/A 1.5748 in40.000 mm N/A 0.6890 in17.5 mm N/A 30 º N/A 1890 lbf8410 N N/A 2866 lbf12750 N N/A Nylon N/A
3203 ATN1/ZZ N/A 17.000 mm N/A Shields N/A 1.5748 in40.000 mm N/A 0.6890 in17.5 mm N/A 30 º N/A 1890 lbf8410 N N/A 2866 lbf12750 N N/A Nylon N/A
3203 ATN1/2RS N/A 17.000 mm N/A Contact Seals N/A 1.5748 in40.000 mm N/A 0.6890 in17.5 mm N/A 30 º N/A 1890 lbf8410 N N/A 2866 lbf12750 N N/A Nylon N/A
3203 ATN1/C3 N/A 17.000 mm N/A Open N/A 1.5748 in40.000 mm N/A 0.6890 in17.5 mm N/A 30 º N/A 1890 lbf8410 N N/A 2866 lbf12750 N N/A Polyamide N/A
3203 ATN1/ZZC3 N/A 17.000 mm N/A Shields N/A 1.5748 in40.000 mm N/A 0.6890 in17.5 mm N/A 30 º N/A 1890 lbf8410 N N/A 2866 lbf12750 N N/A Polyamide N/A
3203 ATN1/2RSC3 N/A 17.000 mm N/A Contact Seals N/A 1.5748 in40.000 mm N/A 0.6890 in17.5 mm N/A 30 º N/A 1890 lbf8410 N N/A 2866 lbf12750 N N/A Polyamide N/A
3303 ATN1 N/A 17.000 mm N/A Open N/A 1.8504 in47.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 2248 lbf10000 N N/A 3551 lbf15800 N N/A Nylon N/A
3303 ATN1/2RS N/A 17.000 mm N/A Contact Seals N/A 1.8504 in47.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 2248 lbf10000 N N/A 3551 lbf15800 N N/A Nylon N/A
3303 ATN1/C3 N/A 17.000 mm N/A Open N/A 1.8504 in47.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 2248 lbf10000 N N/A 3551 lbf15800 N N/A Polyamide N/A
3303 ATN1/2RSC3 N/A 17.000 mm N/A Contact Seals N/A 1.8504 in47.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 2248 lbf10000 N N/A 3551 lbf15800 N N/A Polyamide N/A
3204 ATN1 N/A 20.000 mm N/A Open N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Nylon N/A
Unit of Measure
1 2 3 4 5 »