Part Number |
Bore (d) |
Features |
O.D. (D) |
Width (C) |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 3201 ATN1 | N/A 12 mm | N/A Open | N/A 1.2598 in32 mm | N/A 0.6260 in15.9 mm | N/A 30 º | N/A 1169 lbf5200 N | N/A 2113 lbf9400 N | N/A Nylon |
N/A
|
| 3201 ATN1/ZZ | N/A 12 mm | N/A Shields | N/A 1.2598 in32 mm | N/A 0.6260 in15.9 mm | N/A 30 º | N/A 1169 lbf5200 N | N/A 2113 lbf9400 N | N/A Nylon |
N/A
|
| 3201 ATN1/2RS | N/A 12 mm | N/A Contact Seals | N/A 1.2598 in32 mm | N/A 0.6260 in15.9 mm | N/A 30 º | N/A 1169 lbf5200 N | N/A 2113 lbf9400 N | N/A Nylon |
N/A
|
| 3201 ATN1/2RSC3 | N/A 12 mm | N/A Contact Seals | N/A 1.2598 in32 mm | N/A 0.6260 in15.9 mm | N/A 30 º | N/A 1169 lbf5200 N | N/A 2113 lbf9400 N | N/A Polyamide |
N/A
|
| 3202 ATN1 | N/A 15.000 mm | N/A Open | N/A 1.378 in35 mm | N/A 0.6260 in15.9 mm | N/A 30 º | N/A 1544 lbf6870 N | N/A 2551 lbf11350 N | N/A Nylon |
N/A
|
| 3202 ATN1/ZZ | N/A 15.000 mm | N/A Shields | N/A 1.378 in35 mm | N/A 0.6260 in15.9 mm | N/A 30 º | N/A 1544 lbf6870 N | N/A 2551 lbf11350 N | N/A Nylon |
N/A
|
| 3202 ATN1/2RS | N/A 15.000 mm | N/A Contact Seals | N/A 1.378 in35 mm | N/A 0.6260 in15.9 mm | N/A 30 º | N/A 1544 lbf6870 N | N/A 2551 lbf11350 N | N/A Nylon |
N/A
|
| 3202 ATN1/C3 | N/A 15.000 mm | N/A Open | N/A 1.378 in35 mm | N/A 0.6260 in15.9 mm | N/A 30 º | N/A 1544 lbf6870 N | N/A 2551 lbf11350 N | N/A Polyamide |
N/A
|
| 3202 ATN1/ZZC3 | N/A 15.000 mm | N/A Shields | N/A 1.378 in35 mm | N/A 0.6260 in15.9 mm | N/A 30 º | N/A 1544 lbf6870 N | N/A 2551 lbf11350 N | N/A Polyamide |
N/A
|
| 3202 ATN1/2RSC3 | N/A 15.000 mm | N/A Contact Seals | N/A 1.378 in35 mm | N/A 0.6260 in15.9 mm | N/A 30 º | N/A 1544 lbf6870 N | N/A 2551 lbf11350 N | N/A Polyamide |
N/A
|
| 3302 ATN1 | N/A 15.000 mm | N/A Open | N/A 1.6535 in42.000 mm | N/A 0.748 in19 mm | N/A 30 º | N/A 1955 lbf8700 N | N/A 3192 lbf14200 N | N/A Nylon |
N/A
|
| 3302 ATN1/2RS | N/A 15.000 mm | N/A Contact Seals | N/A 1.6535 in42.000 mm | N/A 0.748 in19 mm | N/A 30 º | N/A 1955 lbf8700 N | N/A 3192 lbf14200 N | N/A Nylon |
N/A
|
| 3302 ATN1/C3 | N/A 15.000 mm | N/A Open | N/A 1.6535 in42.000 mm | N/A 0.748 in19 mm | N/A 30 º | N/A 1955 lbf8700 N | N/A 3192 lbf14200 N | N/A Polyamide |
N/A
|
| 3302 ATN1/2RSC3 | N/A 15.000 mm | N/A Contact Seals | N/A 1.6535 in42.000 mm | N/A 0.748 in19 mm | N/A 30 º | N/A 1955 lbf8700 N | N/A 3192 lbf14200 N | N/A Polyamide |
N/A
|
| 3203 ATN1 | N/A 17.000 mm | N/A Open | N/A 1.5748 in40.000 mm | N/A 0.6890 in17.5 mm | N/A 30 º | N/A 1890 lbf8410 N | N/A 2866 lbf12750 N | N/A Nylon |
N/A
|
| 3203 ATN1/ZZ | N/A 17.000 mm | N/A Shields | N/A 1.5748 in40.000 mm | N/A 0.6890 in17.5 mm | N/A 30 º | N/A 1890 lbf8410 N | N/A 2866 lbf12750 N | N/A Nylon |
N/A
|
| 3203 ATN1/2RS | N/A 17.000 mm | N/A Contact Seals | N/A 1.5748 in40.000 mm | N/A 0.6890 in17.5 mm | N/A 30 º | N/A 1890 lbf8410 N | N/A 2866 lbf12750 N | N/A Nylon |
N/A
|
| 3203 ATN1/C3 | N/A 17.000 mm | N/A Open | N/A 1.5748 in40.000 mm | N/A 0.6890 in17.5 mm | N/A 30 º | N/A 1890 lbf8410 N | N/A 2866 lbf12750 N | N/A Polyamide |
N/A
|
| 3203 ATN1/ZZC3 | N/A 17.000 mm | N/A Shields | N/A 1.5748 in40.000 mm | N/A 0.6890 in17.5 mm | N/A 30 º | N/A 1890 lbf8410 N | N/A 2866 lbf12750 N | N/A Polyamide |
N/A
|
| 3203 ATN1/2RSC3 | N/A 17.000 mm | N/A Contact Seals | N/A 1.5748 in40.000 mm | N/A 0.6890 in17.5 mm | N/A 30 º | N/A 1890 lbf8410 N | N/A 2866 lbf12750 N | N/A Polyamide |
N/A
|
| 3303 ATN1 | N/A 17.000 mm | N/A Open | N/A 1.8504 in47.000 mm | N/A 0.8740 in22.2 mm | N/A 30 º | N/A 2248 lbf10000 N | N/A 3551 lbf15800 N | N/A Nylon |
N/A
|
| 3303 ATN1/2RS | N/A 17.000 mm | N/A Contact Seals | N/A 1.8504 in47.000 mm | N/A 0.8740 in22.2 mm | N/A 30 º | N/A 2248 lbf10000 N | N/A 3551 lbf15800 N | N/A Nylon |
N/A
|
| 3303 ATN1/C3 | N/A 17.000 mm | N/A Open | N/A 1.8504 in47.000 mm | N/A 0.8740 in22.2 mm | N/A 30 º | N/A 2248 lbf10000 N | N/A 3551 lbf15800 N | N/A Polyamide |
N/A
|
| 3303 ATN1/2RSC3 | N/A 17.000 mm | N/A Contact Seals | N/A 1.8504 in47.000 mm | N/A 0.8740 in22.2 mm | N/A 30 º | N/A 2248 lbf10000 N | N/A 3551 lbf15800 N | N/A Polyamide |
N/A
|
| 3204 ATN1 | N/A 20.000 mm | N/A Open | N/A 1.8504 in47.000 mm | N/A 0.8110 in20.6 mm | N/A 30 º | N/A 2338 lbf10400 N | N/A 3439 lbf15300 N | N/A Nylon |
N/A
|