Print Back
ACBB ISO DoubleFamily
ACBB Line Drawing - Double
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

Features

O.D. (D)

Width (C)

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Cage Material

CAD

3204 AJ N/A 20.000 mm N/A Open N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Steel N/A
3204 AJ/ZZ N/A 20.000 mm N/A Shields N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Steel N/A
3204 ATN1/ZZ N/A 20.000 mm N/A Shields N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Nylon N/A
3204 AJ/2RS N/A 20.000 mm N/A Contact Seals N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Steel N/A
3204 ATN1/2RS N/A 20.000 mm N/A Contact Seals N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Nylon N/A
3204 ATN1/C3 N/A 20.000 mm N/A Open N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Nylon N/A
3204 AJ/C3 N/A 20.000 mm N/A Open N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Steel N/A
3204 ATN1/ZZC3 N/A 20.000 mm N/A Shields N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Polyamide N/A
3204 AJ/2RSC3 N/A 20.000 mm N/A Contact Seals N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Steel N/A
3204 ATN1/2RSC3 N/A 20.000 mm N/A Contact Seals N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Polyamide N/A
3204 AJ/2RS/VSL609 N/A 20.000 mm N/A Contact Seals N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Steel N/A
3304 ATN1 N/A 20.000 mm N/A Open N/A 2.0472 in52.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Nylon N/A
3304 AJ N/A 20.000 mm N/A Open N/A 2.0472 in52.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Steel N/A
3304 ATN1/2RS N/A 20.000 mm N/A Contact Seals N/A 2.0472 in52.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Nylon N/A
3304 ATN1/ZZ N/A 20.000 mm N/A Shields N/A 2.0472 in52.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Nylon N/A
3304 ATN1/2RSC3 N/A 20.000 mm N/A Contact Seals N/A 2.0472 in52.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Nylon N/A
3304 ATN1/C3 N/A 20.000 mm N/A Open N/A 2.0472 in52.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Polyamide N/A
3304 AJ/C3 N/A 20.000 mm N/A Open N/A 2.0472 in52.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Steel N/A
3304 ATN1/ZZC3 N/A 20.000 mm N/A Shields N/A 2.0472 in52.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Polyamide N/A
3205 ATN1 N/A 25 mm N/A Open N/A 2.0472 in52.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Nylon N/A
3205 AJ N/A 25 mm N/A Open N/A 2.0472 in52.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Steel N/A
3205 AJ/ZZ N/A 25 mm N/A Shields N/A 2.0472 in52.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Steel N/A
3205 ATN1/ZZ N/A 25 mm N/A Shields N/A 2.0472 in52.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Nylon N/A
3205 AJ/2RS N/A 25 mm N/A Contact Seals N/A 2.0472 in52.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Steel N/A
3205 ATN1/2RS N/A 25 mm N/A Contact Seals N/A 2.0472 in52.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Nylon N/A
Unit of Measure
1 2 3 4 5 »