Print Back

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

DGBB Stainless Steal family picture
Unit of Measure
« 11 12 

Part Number

Bore (d)

O.D. (D)

Width (B)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Grease Reference Speed

Limiting Speed - Oil

CAD

61904H-2RS/VSL609 N/A 20.000 mm N/A 37 mm N/A 9 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 5420 N N/A 2950 N N/A 11400 rpm N/A N/A
Unit of Measure
« 11 12