Part Number |
Bore Size |
O.D. (D) |
Inside Ring Width B |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC201-8/F | N/A 1/2 in | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC201X-8/F | N/A 1/2 in | N/A 1.575 in40.000 mm | N/A 1.079 in27.4 mm | N/A 3850 N | N/A 8150 N | N/A Standard Food Safe Grease |
N/A
|
| SUC202/F | N/A 15.000 mm | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC202-10/F | N/A 0.6250 in | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC202X/F | N/A 15.000 mm | N/A 1.575 in40.000 mm | N/A 1.079 in27.4 mm | N/A 3850 N | N/A 8150 N | N/A Standard Food Safe Grease |
N/A
|
| SUC202X-10/F | N/A 0.6250 in | N/A 1.575 in40.000 mm | N/A 1.079 in27.4 mm | N/A 3850 N | N/A 8150 N | N/A Standard Food Safe Grease |
N/A
|
| SUC203/F | N/A 17.000 mm | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC203X/F | N/A 17.000 mm | N/A 1.575 in40.000 mm | N/A 1.079 in27.4 mm | N/A 3850 N | N/A 8150 N | N/A Standard Food Safe Grease |
N/A
|
| SUC204-12/F | N/A 0.7500 in | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC204-12/FVSL525 | N/A 0.7500 in | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC204-12/FVSL613 | N/A 0.7500 in | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC204-12-IP69K/F | N/A 0.7500 in | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC204-12-IP69K/FVSL613 | N/A 0.7500 in | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC204/F | N/A 20.000 mm | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC204/FVSL525 | N/A 20.000 mm | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC204/FVSL613 | N/A 20.000 mm | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC204-IP69K/F | N/A 20.000 mm | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC204-IP69K/FVSL613 | N/A 20.000 mm | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC205-14/F | N/A 0.875 in | N/A 2.047 in52.000 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC205-14/FVSL525 | N/A 0.875 in | N/A 2.047 in52.000 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC205-14/FVSL613 | N/A 0.875 in | N/A 2.047 in52.000 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC205-14-IP69K/F | N/A 0.875 in | N/A 2.047 in52.000 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC205-14-IP69K/FVSL613 | N/A 0.875 in | N/A 2.047 in52.000 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC205-15/F | N/A 0.9375 in | N/A 2.047 in52.000 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC205-15/FVSL525 | N/A 0.9375 in | N/A 2.047 in52.000 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Graphite Solid Lube |
N/A
|