Print Back
  • Set screw mounting is ideal for reversing load applications.

  • All bearing components are made of stainless steel for corrosion resistance and metal detectability.

  • Bearings are pre-lubricated with NSF H1 grease and ready to install.

  • An external stainless steel flinger protects against contamination.

  • Three-element sealing keeps grease in and contaminants out.

  • IP69K rated seal option available with no lubrication hole or grease fitting.

Timken Ball Bearing Insert Group Image
Stainless steel Inserts (SUC) Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

O.D. (D)

Inside Ring Width B

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

CAD

SUC206-19/FVSL613 N/A 1.1875 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A
SUC206-19-IP69K/F N/A 1.1875 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A
SUC206-19-IP69K/FVSL613 N/A 1.1875 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A
SUC206-20/F N/A 1.2500 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A
SUC206-20/FVSL525 N/A 1.2500 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Graphite Solid Lube N/A
SUC206-20/FVSL613 N/A 1.2500 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A
SUC206-20-IP69K/F N/A 1.2500 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A
SUC206-20-IP69K/FVSL613 N/A 1.2500 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A
SUC207-20/F N/A 1.2500 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A
SUC207-20/FVSL525 N/A 1.2500 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Graphite Solid Lube N/A
SUC207-20/FVSL613 N/A 1.2500 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A
SUC207-20-IP69K/F N/A 1.2500 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A
SUC207-20-IP69K/FVSL613 N/A 1.2500 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A
SUC207-21/F N/A 1.3125 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A
SUC207-21/FVSL525 N/A 1.3125 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Graphite Solid Lube N/A
SUC207-21/FVSL613 N/A 1.3125 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A
SUC207-21-IP69K/F N/A 1.3125 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A
SUC207-21-IP69K/FVSL613 N/A 1.3125 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A
SUC207-22/F N/A 1.3750 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A
SUC207-22/FVSL525 N/A 1.3750 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Graphite Solid Lube N/A
SUC207-22/FVSL613 N/A 1.3750 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A
SUC207-22-IP69K/F N/A 1.3750 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A
SUC207-22-IP69K/FVSL613 N/A 1.3750 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A
SUC207/F N/A 35.000 mm N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A
SUC207/FVSL525 N/A 35.000 mm N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Graphite Solid Lube N/A
Unit of Measure
1 2 3 4 5 »