Part Number |
Bore Size |
O.D. (D) |
Inside Ring Width B |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC210-31/FVSL613 | N/A 1.9375 in | N/A 3.543 in90.000 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC210-31-IP69K/F | N/A 1.9375 in | N/A 3.543 in90.000 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC210-31-IP69K/FVSL613 | N/A 1.9375 in | N/A 3.543 in90.000 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC210/F | N/A 50.000 mm | N/A 3.543 in90.000 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC210/FVSL525 | N/A 50.000 mm | N/A 3.543 in90.000 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC210/FVSL613 | N/A 50.000 mm | N/A 3.543 in90.000 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC210-IP69K/F | N/A 50.000 mm | N/A 3.543 in90.000 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC210-IP69K/FVSL613 | N/A 50.000 mm | N/A 3.543 in90.000 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC210-32/F | N/A 2 in | N/A 3.543 in90.000 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC210-32/FVSL525 | N/A 2 in | N/A 3.543 in90.000 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC210-32/FVSL613 | N/A 2 in | N/A 3.543 in90.000 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC210-32-IP69K/F | N/A 2 in | N/A 3.543 in90.000 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC210-32-IP69K/FVSL613 | N/A 2 in | N/A 3.543 in90.000 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC211-32/F | N/A 2 in | N/A 3.9370 in100.000 mm | N/A 2.189 in55.6 mm | N/A 5284 lbf23500 N | N/A 8273 lbf36800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC211-34/F | N/A 2.1250 in | N/A 3.9370 in100.000 mm | N/A 2.189 in55.6 mm | N/A 5284 lbf23500 N | N/A 8273 lbf36800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC211/F | N/A 55.000 mm | N/A 3.9370 in100.000 mm | N/A 2.189 in55.6 mm | N/A 5284 lbf23500 N | N/A 8273 lbf36800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC211-35/F | N/A 2.1875 in | N/A 3.9370 in100.000 mm | N/A 2.189 in55.6 mm | N/A 5284 lbf23500 N | N/A 8273 lbf36800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC211-36/F | N/A 2.2500 in | N/A 3.9370 in100.000 mm | N/A 2.189 in55.6 mm | N/A 5284 lbf23500 N | N/A 8273 lbf36800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC212-36/F | N/A 2.2500 in | N/A 4.331 in110.000 mm | N/A 2.563 in65.1 mm | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N | N/A Standard Food Safe Grease |
N/A
|
| SUC212/F | N/A 60.000 mm | N/A 4.331 in110.000 mm | N/A 2.563 in65.1 mm | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N | N/A Standard Food Safe Grease |
N/A
|
| SUC212-38/F | N/A 2.3750 in | N/A 4.331 in110.000 mm | N/A 2.563 in65.1 mm | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N | N/A Standard Food Safe Grease |
N/A
|
| SUC212-39/F | N/A 2.4375 in | N/A 4.331 in110.000 mm | N/A 2.563 in65.1 mm | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N | N/A Standard Food Safe Grease |
N/A
|
| SUC214-40/F | N/A 2.5000 in | N/A 4.921 in125 mm | N/A 2.937 in74.6 mm | N/A 35300 N | N/A 52900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC214-44/F | N/A 2.7500 in | N/A 4.921 in125 mm | N/A 2.937 in74.6 mm | N/A 35300 N | N/A 52900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC214/F | N/A 70 mm | N/A 4.921 in125 mm | N/A 2.937 in74.6 mm | N/A 35300 N | N/A 52900 N | N/A Standard Food Safe Grease |
N/A
|