Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
Corrosion PillowBlock-Family Picture - Ball Bearing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCSP201X-8/F N/A 1/2 in N/A Cast Stainless Steel N/A SUC201X-8/F N/A 8150 N N/A 3850 N N/A Standard Food Safe Grease N/A
SUCSP202X/F N/A 15.000 mm N/A Cast Stainless Steel N/A SUC202X/F N/A 8150 N N/A 3850 N N/A Standard Food Safe Grease N/A
SUCSP202X-10/F N/A 0.6250 in N/A Cast Stainless Steel N/A SUC202X-10/F N/A 8150 N N/A 3850 N N/A Standard Food Safe Grease N/A
SUCSP203X/F N/A 17.000 mm N/A Cast Stainless Steel N/A SUC203X/F N/A 8150 N N/A 3850 N N/A Standard Food Safe Grease N/A
SUCSP205-14/F N/A 0.875 in N/A Cast Stainless Steel N/A SUC205-14/F N/A 11900 N N/A 6300 N N/A Standard Food Safe Grease N/A
SUCSP205-15/F N/A 0.9375 in N/A Cast Stainless Steel N/A SUC205-15/F N/A 11900 N N/A 6300 N N/A Standard Food Safe Grease N/A
SUCSP206-18/F N/A 1.1250 in N/A Cast Stainless Steel N/A SUC206-18/F N/A 16500 N N/A 9050 N N/A Standard Food Safe Grease N/A
SUCSP207-21/F N/A 1.3125 in N/A Cast Stainless Steel N/A SUC207-21/F N/A 21800 N N/A 12300 N N/A Standard Food Safe Grease N/A
SUCSP207-22/F N/A 1.3750 in N/A Cast Stainless Steel N/A SUC207-22/F N/A 21800 N N/A 12300 N N/A Standard Food Safe Grease N/A
SUCSP208-25/F N/A 1.5625 in N/A Cast Stainless Steel N/A SUC208-25/F N/A 24800 N N/A 14300 N N/A Standard Food Safe Grease N/A
SUCSP209-26/F N/A 1.6250 in N/A Cast Stainless Steel N/A SUC209-26/F N/A 27800 N N/A 16200 N N/A Standard Food Safe Grease N/A
SUCSP209-28/F N/A 1.7500 in N/A Cast Stainless Steel N/A SUC209-28/F N/A 27800 N N/A 16200 N N/A Standard Food Safe Grease N/A
SUCSP210-30/F N/A 1.8750 in N/A Cast Stainless Steel N/A SUC210-30/F N/A 29800 N N/A 18600 N N/A Standard Food Safe Grease N/A
SUCSP211/F N/A 55.000 mm N/A Cast Stainless Steel N/A SUC211/F N/A 36800 N N/A 23500 N N/A Standard Food Safe Grease N/A
SUCSP211-32/F N/A 2 in N/A Cast Stainless Steel N/A SUC211-32/F N/A 36800 N N/A 23500 N N/A Standard Food Safe Grease N/A
SUCSP211-35/F N/A 2.1875 in N/A Cast Stainless Steel N/A SUC211-35/F N/A 36800 N N/A 23500 N N/A Standard Food Safe Grease N/A
SUCSP211-36/F N/A 2.2500 in N/A Cast Stainless Steel N/A SUC211-36/F N/A 36800 N N/A 23500 N N/A Standard Food Safe Grease N/A
SUCSP212/F N/A 60.000 mm N/A Cast Stainless Steel N/A SUC212/F N/A 44500 N N/A 29000 N N/A Standard Food Safe Grease N/A
SUCSP212-39/F N/A 2.4375 in N/A Cast Stainless Steel N/A SUC212-39/F N/A 44500 N N/A 29000 N N/A Standard Food Safe Grease N/A
SUCSP214/F N/A 70 mm N/A Cast Stainless Steel N/A SUC214/F N/A 52900 N N/A 35300 N N/A Standard Food Safe Grease N/A
SUCSP214-40/F N/A 2.5000 in N/A Cast Stainless Steel N/A SUC214-40/F N/A 52900 N N/A 35300 N N/A Standard Food Safe Grease N/A
SUCSP215/F N/A 75.000 mm N/A Cast Stainless Steel N/A SUC215/F N/A 57300 N N/A 38600 N N/A Standard Food Safe Grease N/A
SUCSP215-47/F N/A 2.9375 in N/A Cast Stainless Steel N/A SUC215-47/F N/A 57300 N N/A 38600 N N/A Standard Food Safe Grease N/A
SUCSP215-48/F N/A 3 in N/A Cast Stainless Steel N/A SUC215-48/F N/A 57300 N N/A 38600 N N/A Standard Food Safe Grease N/A
SUCAP204-12/F N/A 0.7500 in N/A Machined Stainless Steel N/A SUC204-12/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
Unit of Measure
1 2 3 4 5 »