Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
Corrosion Four Bolt-Round Flange Set Screw Family Picture
sucbfc - Line Drawing
Unit of Measure
« 6 7 8 9 

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCAFC210/FVSL613 N/A 50.000 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFC210-IP69K/F N/A 50.000 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFC210-IP69K/FVSL613 N/A 50.000 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFC210/F N/A 50.000 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC210/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFC210/FVSL613 N/A 50.000 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC210/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFC210-IP69K/F N/A 50.000 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC210-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFC210-IP69K/FVSL613 N/A 50.000 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC210-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFC210-32/F N/A 2 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210-32/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFC210-32/FVSL525 N/A 2 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC210-32/FVSL525 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFC210-32/FVSL613 N/A 2 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-32/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFC210-32-IP69K/F N/A 2 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210-32-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFC210-32-IP69K/FVSL613 N/A 2 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-32-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFC210-32/F N/A 2 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC210-32/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFC210-32/FVSL613 N/A 2 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC210-32/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFC210-32-IP69K/F N/A 2 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC210-32-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFC210-32-IP69K/FVSL613 N/A 2 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC210-32-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
Unit of Measure
« 6 7 8 9