Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSTBY204/F | N/A 20.000 mm | N/A Cast Stainless Steel | N/A SUC204/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBY204/FVSL525 | N/A 20.000 mm | N/A Cast Stainless Steel | N/A SUC204/FVSL525 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTBY204/FVSL613 | N/A 20.000 mm | N/A Cast Stainless Steel | N/A SUC204/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBY204-12/F | N/A 0.7500 in | N/A Cast Stainless Steel | N/A SUC204-12/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBY204-12/FVSL525 | N/A 0.7500 in | N/A Cast Stainless Steel | N/A SUC204-12/FVSL525 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTBY204-12/FVSL613 | N/A 0.7500 in | N/A Cast Stainless Steel | N/A SUC204-12/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBY204-12-IP69K/F | N/A 0.7500 in | N/A Cast Stainless Steel | N/A SUC204-12-IP69K/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBY204-12-IP69K/FVSL613 | N/A 0.7500 in | N/A Cast Stainless Steel | N/A SUC204-12-IP69K/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBY204-IP69K/F | N/A 20.000 mm | N/A Cast Stainless Steel | N/A SUC204-IP69K/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBY204-IP69K/FVSL613 | N/A 20.000 mm | N/A Cast Stainless Steel | N/A SUC204-IP69K/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBY205/F | N/A 25 mm | N/A Cast Stainless Steel | N/A SUC205/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBY205/FVSL525 | N/A 25 mm | N/A Cast Stainless Steel | N/A SUC205/FVSL525 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTBY205/FVSL613 | N/A 25 mm | N/A Cast Stainless Steel | N/A SUC205/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBY205-14/F | N/A 0.875 in | N/A Cast Stainless Steel | N/A SUC205-14/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBY205-14/FVSL525 | N/A 0.875 in | N/A Cast Stainless Steel | N/A SUC205-14/FVSL525 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTBY205-14/FVSL613 | N/A 0.875 in | N/A Cast Stainless Steel | N/A SUC205-14/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBY205-14-IP69K/F | N/A 0.875 in | N/A Cast Stainless Steel | N/A SUC205-14-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBY205-14-IP69K/FVSL613 | N/A 0.875 in | N/A Cast Stainless Steel | N/A SUC205-14-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBY205-15/F | N/A 0.9375 in | N/A Cast Stainless Steel | N/A SUC205-15/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBY205-15/FVSL525 | N/A 0.9375 in | N/A Cast Stainless Steel | N/A SUC205-15/FVSL525 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTBY205-15/FVSL613 | N/A 0.9375 in | N/A Cast Stainless Steel | N/A SUC205-15/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBY205-15-IP69K/F | N/A 0.9375 in | N/A Cast Stainless Steel | N/A SUC205-15-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBY205-15-IP69K/FVSL613 | N/A 0.9375 in | N/A Cast Stainless Steel | N/A SUC205-15-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBY205-16/F | N/A 1.0000 in | N/A Cast Stainless Steel | N/A SUC205-16/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBY205-16/FVSL525 | N/A 1.0000 in | N/A Cast Stainless Steel | N/A SUC205-16/FVSL525 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Graphite Solid Lube |
N/A
|