Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBTBYM208/F | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A SUC208/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM208/FVSL613 | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A SUC208/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM208-IP69K/F | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A SUC208-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM208-IP69K/FVSL613 | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A SUC208-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTB208/F | N/A 40 mm | N/A Cast Stainless Steel | N/A SUC208/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTB208/FVSL525 | N/A 40 mm | N/A Cast Stainless Steel | N/A SUC208/FVSL525 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTB208/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A SUC208/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTB208-IP69K/F | N/A 40 mm | N/A Cast Stainless Steel | N/A SUC208-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTB208-IP69K/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A SUC208-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBYM208/F | N/A 40 mm | N/A Cast Stainless Steel | N/A SUC208/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBYM208/FVSL525 | N/A 40 mm | N/A Cast Stainless Steel | N/A SUC208/FVSL525 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTBYM208/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A SUC208/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBYM208-IP69K/F | N/A 40 mm | N/A Cast Stainless Steel | N/A SUC208-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBYM208-IP69K/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A SUC208-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY209-26/F | N/A 1.6250 in | N/A Machined Stainless Steel | N/A SUC209-26/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY209-26/FVSL525 | N/A 1.6250 in | N/A Machined Stainless Steel | N/A SUC209-26/FVSL525 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBY209-26/FVSL613 | N/A 1.6250 in | N/A Machined Stainless Steel | N/A SUC209-26/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY209-26-IP69K/F | N/A 1.6250 in | N/A Machined Stainless Steel | N/A SUC209-26-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY209-26-IP69K/FVSL613 | N/A 1.6250 in | N/A Machined Stainless Steel | N/A SUC209-26-IP69K/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM209-26/F | N/A 1.6250 in | N/A Hygienic Stainless Steel | N/A SUC209-26/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM209-26/FVSL525 | N/A 1.6250 in | N/A Hygienic Stainless Steel | N/A SUC209-26/FVSL525 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBYM209-26/FVSL613 | N/A 1.6250 in | N/A Hygienic Stainless Steel | N/A SUC209-26/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM209-26-IP69K/F | N/A 1.6250 in | N/A Hygienic Stainless Steel | N/A SUC209-26-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM209-26-IP69K/FVSL613 | N/A 1.6250 in | N/A Hygienic Stainless Steel | N/A SUC209-26-IP69K/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY209-26/F | N/A 1.6250 in | N/A Blue Thermoset (Polymer) | N/A SUC209-26/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|