Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCATBY209/FVSL613 | N/A 45.000 mm | N/A Machined Stainless Steel | N/A SUC209/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY209-IP69K/F | N/A 45.000 mm | N/A Machined Stainless Steel | N/A SUC209-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY209-IP69K/FVSL613 | N/A 45.000 mm | N/A Machined Stainless Steel | N/A SUC209-IP69K/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM209/F | N/A 45.000 mm | N/A Hygienic Stainless Steel | N/A SUC209/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM209/FVSL525 | N/A 45.000 mm | N/A Hygienic Stainless Steel | N/A SUC209/FVSL525 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBYM209/FVSL613 | N/A 45.000 mm | N/A Hygienic Stainless Steel | N/A SUC209/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM209-IP69K/F | N/A 45.000 mm | N/A Hygienic Stainless Steel | N/A SUC209-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM209-IP69K/FVSL613 | N/A 45.000 mm | N/A Hygienic Stainless Steel | N/A SUC209-IP69K/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY209/F | N/A 45.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC209/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY209/FVSL613 | N/A 45.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC209/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY209-IP69K/F | N/A 45.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC209-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY209-IP69K/FVSL613 | N/A 45.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC209-IP69K/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM209/F | N/A 45.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC209/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM209/FVSL613 | N/A 45.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC209/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM209-IP69K/F | N/A 45.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC209-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM209-IP69K/FVSL613 | N/A 45.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC209-IP69K/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTB209/F | N/A 45.000 mm | N/A Cast Stainless Steel | N/A SUC209/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTB209/FVSL525 | N/A 45.000 mm | N/A Cast Stainless Steel | N/A SUC209/FVSL525 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTB209/FVSL613 | N/A 45.000 mm | N/A Cast Stainless Steel | N/A SUC209/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTB209-IP69K/F | N/A 45.000 mm | N/A Cast Stainless Steel | N/A SUC209-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTB209-IP69K/FVSL613 | N/A 45.000 mm | N/A Cast Stainless Steel | N/A SUC209-IP69K/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY210-30/F | N/A 1.8750 in | N/A Machined Stainless Steel | N/A SUC210-30/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY210-30/FVSL525 | N/A 1.8750 in | N/A Machined Stainless Steel | N/A SUC210-30/FVSL525 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBY210-30/FVSL613 | N/A 1.8750 in | N/A Machined Stainless Steel | N/A SUC210-30/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY210-30-IP69K/F | N/A 1.8750 in | N/A Machined Stainless Steel | N/A SUC210-30-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|