Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCATBY210-30-IP69K/FVSL613 | N/A 1.8750 in | N/A Machined Stainless Steel | N/A SUC210-30-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM210-30/F | N/A 1.8750 in | N/A Hygienic Stainless Steel | N/A SUC210-30/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM210-30/FVSL525 | N/A 1.8750 in | N/A Hygienic Stainless Steel | N/A SUC210-30/FVSL525 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBYM210-30/FVSL613 | N/A 1.8750 in | N/A Hygienic Stainless Steel | N/A SUC210-30/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM210-30-IP69K/F | N/A 1.8750 in | N/A Hygienic Stainless Steel | N/A SUC210-30-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM210-30-IP69K/FVSL613 | N/A 1.8750 in | N/A Hygienic Stainless Steel | N/A SUC210-30-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY210-30/F | N/A 1.8750 in | N/A Blue Thermoset (Polymer) | N/A SUC210-30/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY210-30/FVSL613 | N/A 1.8750 in | N/A Blue Thermoset (Polymer) | N/A SUC210-30/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY210-30-IP69K/F | N/A 1.8750 in | N/A Blue Thermoset (Polymer) | N/A SUC210-30-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY210-30-IP69K/FVSL613 | N/A 1.8750 in | N/A Blue Thermoset (Polymer) | N/A SUC210-30-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM210-30/F | N/A 1.8750 in | N/A Blue Thermoset (Polymer) | N/A SUC210-30/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM210-30/FVSL613 | N/A 1.8750 in | N/A Blue Thermoset (Polymer) | N/A SUC210-30/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM210-30-IP69K/F | N/A 1.8750 in | N/A Blue Thermoset (Polymer) | N/A SUC210-30-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM210-30-IP69K/FVSL613 | N/A 1.8750 in | N/A Blue Thermoset (Polymer) | N/A SUC210-30-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY210-31/F | N/A 1.9375 in | N/A Machined Stainless Steel | N/A SUC210-31/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY210-31/FVSL525 | N/A 1.9375 in | N/A Machined Stainless Steel | N/A SUC210-31/FVSL525 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBY210-31/FVSL613 | N/A 1.9375 in | N/A Machined Stainless Steel | N/A SUC210-31/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY210-31-IP69K/F | N/A 1.9375 in | N/A Machined Stainless Steel | N/A SUC210-31-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY210-31-IP69K/FVSL613 | N/A 1.9375 in | N/A Machined Stainless Steel | N/A SUC210-31-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM210-31/F | N/A 1.9375 in | N/A Hygienic Stainless Steel | N/A SUC210-31/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM210-31/FVSL525 | N/A 1.9375 in | N/A Hygienic Stainless Steel | N/A SUC210-31/FVSL525 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBYM210-31/FVSL613 | N/A 1.9375 in | N/A Hygienic Stainless Steel | N/A SUC210-31/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM210-31-IP69K/F | N/A 1.9375 in | N/A Hygienic Stainless Steel | N/A SUC210-31-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM210-31-IP69K/FVSL613 | N/A 1.9375 in | N/A Hygienic Stainless Steel | N/A SUC210-31-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY210-31/F | N/A 1.9375 in | N/A Blue Thermoset (Polymer) | N/A SUC210-31/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|