Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
Corrosion ThreeBolt-FamilyPicture - Ball Bearing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCSFB207/FVSL613 N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFB207-IP69K/F N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFB207-IP69K/FVSL613 N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFBQK207/F N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFBQK207/FVSL525 N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207/FVSL525 N/A Food Grade Graphite Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFBQK207/FVSL613 N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFBQK207-IP69K/F N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFBQK207-IP69K/FVSL613 N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAFB207-23/F N/A 1.4375 in N/A Machined Stainless Steel N/A SUC207-23/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAFB207-23/FVSL525 N/A 1.4375 in N/A Machined Stainless Steel N/A SUC207-23/FVSL525 N/A Food Grade Graphite Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAFB207-23/FVSL613 N/A 1.4375 in N/A Machined Stainless Steel N/A SUC207-23/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAFB207-23-IP69K/F N/A 1.4375 in N/A Machined Stainless Steel N/A SUC207-23-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAFB207-23-IP69K/FVSL613 N/A 1.4375 in N/A Machined Stainless Steel N/A SUC207-23-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFB207-23/F N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A SUC207-23/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFB207-23/FVSL613 N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A SUC207-23/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFB207-23-IP69K/F N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A SUC207-23-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFB207-23-IP69K/FVSL613 N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A SUC207-23-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFBQK207-23/F N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A SUC207-23/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFBQK207-23/FVSL613 N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A SUC207-23/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFBQK207-23-IP69K/F N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A SUC207-23-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFBQK207-23-IP69K/FVSL613 N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A SUC207-23-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCPLFB207-23/F N/A 1.4375 in N/A White Thermoplastic (Polymer) N/A SUC207-23/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCPLFB207-23/FVSL613 N/A 1.4375 in N/A White Thermoplastic (Polymer) N/A SUC207-23/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCPLFB207-23-IP69K/F N/A 1.4375 in N/A White Thermoplastic (Polymer) N/A SUC207-23-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCPLFB207-23-IP69K/FVSL613 N/A 1.4375 in N/A White Thermoplastic (Polymer) N/A SUC207-23-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
Unit of Measure
« 11 12 13 14 15 »