Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSFBQK209-27-IP69K/F | N/A 1.6875 in | N/A Cast Stainless Steel | N/A SUC209-27-IP69K/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFBQK209-27-IP69K/FVSL613 | N/A 1.6875 in | N/A Cast Stainless Steel | N/A SUC209-27-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFB209-28/F | N/A 1.7500 in | N/A Machined Stainless Steel | N/A SUC209-28/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFB209-28/FVSL525 | N/A 1.7500 in | N/A Machined Stainless Steel | N/A SUC209-28/FVSL525 | N/A Food Grade Graphite Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFB209-28/FVSL613 | N/A 1.7500 in | N/A Machined Stainless Steel | N/A SUC209-28/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFB209-28-IP69K/F | N/A 1.7500 in | N/A Machined Stainless Steel | N/A SUC209-28-IP69K/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFB209-28-IP69K/FVSL613 | N/A 1.7500 in | N/A Machined Stainless Steel | N/A SUC209-28-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBFB209-28/F | N/A 1.7500 in | N/A Blue Thermoset (Polymer) | N/A SUC209-28/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBFB209-28/FVSL613 | N/A 1.7500 in | N/A Blue Thermoset (Polymer) | N/A SUC209-28/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBFB209-28-IP69K/F | N/A 1.7500 in | N/A Blue Thermoset (Polymer) | N/A SUC209-28-IP69K/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBFB209-28-IP69K/FVSL613 | N/A 1.7500 in | N/A Blue Thermoset (Polymer) | N/A SUC209-28-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFBQK209-28/F | N/A 1.7500 in | N/A Cast Stainless Steel | N/A SUC209-28/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFBQK209-28/FVSL525 | N/A 1.7500 in | N/A Cast Stainless Steel | N/A SUC209-28/FVSL525 | N/A Food Grade Graphite Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFBQK209-28/FVSL613 | N/A 1.7500 in | N/A Cast Stainless Steel | N/A SUC209-28/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFBQK209-28-IP69K/F | N/A 1.7500 in | N/A Cast Stainless Steel | N/A SUC209-28-IP69K/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFBQK209-28-IP69K/FVSL613 | N/A 1.7500 in | N/A Cast Stainless Steel | N/A SUC209-28-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFB209/F | N/A 45.000 mm | N/A Machined Stainless Steel | N/A SUC209/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFB209/FVSL525 | N/A 45.000 mm | N/A Machined Stainless Steel | N/A SUC209/FVSL525 | N/A Food Grade Graphite Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFB209/FVSL613 | N/A 45.000 mm | N/A Machined Stainless Steel | N/A SUC209/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFB209-IP69K/F | N/A 45.000 mm | N/A Machined Stainless Steel | N/A SUC209-IP69K/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFB209-IP69K/FVSL613 | N/A 45.000 mm | N/A Machined Stainless Steel | N/A SUC209-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBFB209/F | N/A 45.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC209/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBFB209/FVSL613 | N/A 45.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC209/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBFB209-IP69K/F | N/A 45.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC209-IP69K/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBFB209-IP69K/FVSL613 | N/A 45.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC209-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|