Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSFBQK209/F | N/A 45.000 mm | N/A Cast Stainless Steel | N/A SUC209/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFBQK209/FVSL525 | N/A 45.000 mm | N/A Cast Stainless Steel | N/A SUC209/FVSL525 | N/A Food Grade Graphite Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFBQK209/FVSL613 | N/A 45.000 mm | N/A Cast Stainless Steel | N/A SUC209/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFBQK209-IP69K/F | N/A 45.000 mm | N/A Cast Stainless Steel | N/A SUC209-IP69K/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFBQK209-IP69K/FVSL613 | N/A 45.000 mm | N/A Cast Stainless Steel | N/A SUC209-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFB210-30/F | N/A 1.8750 in | N/A Machined Stainless Steel | N/A SUC210-30/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAFB210-30/FVSL525 | N/A 1.8750 in | N/A Machined Stainless Steel | N/A SUC210-30/FVSL525 | N/A Food Grade Graphite Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAFB210-30/FVSL613 | N/A 1.8750 in | N/A Machined Stainless Steel | N/A SUC210-30/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAFB210-30-IP69K/F | N/A 1.8750 in | N/A Machined Stainless Steel | N/A SUC210-30-IP69K/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAFB210-30-IP69K/FVSL613 | N/A 1.8750 in | N/A Machined Stainless Steel | N/A SUC210-30-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBFB210-30/F | N/A 1.8750 in | N/A Blue Thermoset (Polymer) | N/A SUC210-30/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBFB210-30/FVSL613 | N/A 1.8750 in | N/A Blue Thermoset (Polymer) | N/A SUC210-30/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBFB210-30-IP69K/F | N/A 1.8750 in | N/A Blue Thermoset (Polymer) | N/A SUC210-30-IP69K/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBFB210-30-IP69K/FVSL613 | N/A 1.8750 in | N/A Blue Thermoset (Polymer) | N/A SUC210-30-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFBQK210-30/F | N/A 1.8750 in | N/A Cast Stainless Steel | N/A SUC210-30/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFBQK210-30/FVSL525 | N/A 1.8750 in | N/A Cast Stainless Steel | N/A SUC210-30/FVSL525 | N/A Food Grade Graphite Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFBQK210-30/FVSL613 | N/A 1.8750 in | N/A Cast Stainless Steel | N/A SUC210-30/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFBQK210-30-IP69K/F | N/A 1.8750 in | N/A Cast Stainless Steel | N/A SUC210-30-IP69K/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFBQK210-30-IP69K/FVSL613 | N/A 1.8750 in | N/A Cast Stainless Steel | N/A SUC210-30-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAFB210-31/F | N/A 1.9375 in | N/A Machined Stainless Steel | N/A SUC210-31/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAFB210-31/FVSL525 | N/A 1.9375 in | N/A Machined Stainless Steel | N/A SUC210-31/FVSL525 | N/A Food Grade Graphite Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAFB210-31/FVSL613 | N/A 1.9375 in | N/A Machined Stainless Steel | N/A SUC210-31/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAFB210-31-IP69K/F | N/A 1.9375 in | N/A Machined Stainless Steel | N/A SUC210-31-IP69K/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAFB210-31-IP69K/FVSL613 | N/A 1.9375 in | N/A Machined Stainless Steel | N/A SUC210-31-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBFB210-31/F | N/A 1.9375 in | N/A Blue Thermoset (Polymer) | N/A SUC210-31/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|