Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCPLFL208-IP69K/F | N/A 40 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCPLFL208-IP69K/FVSL613 | N/A 40 mm | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFL208/F | N/A 40 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFL208/FVSL525 | N/A 40 mm | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFL208/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFL208-IP69K/F | N/A 40 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFL208-IP69K/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLQK208/F | N/A 40 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLQK208/FVSL525 | N/A 40 mm | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLQK208/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLQK208-IP69K/F | N/A 40 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLQK208-IP69K/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLY208/F | N/A 40 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLY208/FVSL525 | N/A 40 mm | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLY208/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLY208-IP69K/F | N/A 40 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLY208-IP69K/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCAFL209-26/F | N/A 1.6250 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209-26/FVSL525 | N/A 1.6250 in | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209-26/FVSL613 | N/A 1.6250 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209-26-IP69K/F | N/A 1.6250 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209-26-IP69K/FVSL613 | N/A 1.6250 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCBFL209-26/F | N/A 1.6250 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCBFL209-26/FVSL613 | N/A 1.6250 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCBFL209-26-IP69K/F | N/A 1.6250 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|