Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| FAU4LKSF211-34 | N/A 2.1250 in | N/A FA – Food Safe (US) | N/A FAU4LK211-34 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FEU4LKSF211-34 | N/A 2.1250 in | N/A FE – Food Safe (Europe) | N/A FEU4LK211-34 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| ONU4LKSF211-34 | N/A 2.1250 in | N/A ON – Metal detectable | N/A ONU4LK211-34 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| PAU4LKSF211-34 | N/A 2.1250 in | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK211-34 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| QFU4LKSF211-34 | N/A 2.1250 in | N/A QF – High Temp | N/A QFU4LK211-34 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FAU4LKSF211 | N/A 55.000 mm | N/A FA – Food Safe (US) | N/A FAU4LK211 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FEU4LKSF211 | N/A 55.000 mm | N/A FE – Food Safe (Europe) | N/A FEU4LK211 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| ONU4LKSF211 | N/A 55.000 mm | N/A ON – Metal detectable | N/A ONU4LK211 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| PAU4LKSF211 | N/A 55.000 mm | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK211 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| QFU4LKSF211 | N/A 55.000 mm | N/A QF – High Temp | N/A QFU4LK211 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FAU4LKSF211-35 | N/A 2.1875 in | N/A FA – Food Safe (US) | N/A FAU4LK211-35 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FEU4LKSF211-35 | N/A 2.1875 in | N/A FE – Food Safe (Europe) | N/A FEU4LK211-35 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| ONU4LKSF211-35 | N/A 2.1875 in | N/A ON – Metal detectable | N/A ONU4LK211-35 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| PAU4LKSF211-35 | N/A 2.1875 in | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK211-35 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| QFU4LKSF211-35 | N/A 2.1875 in | N/A QF – High Temp | N/A QFU4LK211-35 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FAU4LKSF212-36 | N/A 2.2500 in | N/A FA – Food Safe (US) | N/A FAU4LK212-36 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FEU4LKSF212-36 | N/A 2.2500 in | N/A FE – Food Safe (Europe) | N/A FEU4LK212-36 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| ONU4LKSF212-36 | N/A 2.2500 in | N/A ON – Metal detectable | N/A ONU4LK212-36 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| PAU4LKSF212-36 | N/A 2.2500 in | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK212-36 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| QFU4LKSF212-36 | N/A 2.2500 in | N/A QF – High Temp | N/A QFU4LK212-36 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FAU4LKSF212 | N/A 60.000 mm | N/A FA – Food Safe (US) | N/A FAU4LK212 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FEU4LKSF212 | N/A 60.000 mm | N/A FE – Food Safe (Europe) | N/A FEU4LK212 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| ONU4LKSF212 | N/A 60.000 mm | N/A ON – Metal detectable | N/A ONU4LK212 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| PAU4LKSF212 | N/A 60.000 mm | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK212 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| QFU4LKSF212 | N/A 60.000 mm | N/A QF – High Temp | N/A QFU4LK212 | N/A Cast Stainless Steel | N/A Standard |
N/A
|