Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
O.D. (D) |
Locking Sleeve Width B1 |
CAD |
|---|---|---|---|---|---|---|
| FAU4LK204-12 | N/A Standard | N/A FA – Food Safe (US) | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| FAU4LKHE204-12 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 39.8 mm1.567 in |
N/A
|
| FAU4LKHV204-12 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| FEU4LK204-12 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| NAU4LK204-12 | N/A Standard | N/A NA – Food Safe | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| ONU4LK204-12 | N/A Standard | N/A ON – Metal detectable | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| PAU4LK204-12 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| QFU4LK204-12 | N/A Standard | N/A QF – High Temp | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| QFU4LKHE204-12 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 39.8 mm1.567 in |
N/A
|
| QFU4LKHV204-12 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 0.7500 in | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| FAU4LK204 | N/A Standard | N/A FA – Food Safe (US) | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| FAU4LKHE204 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 39.8 mm1.567 in |
N/A
|
| FAU4LKHV204 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| FEU4LK204 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| NAU4LK204 | N/A Standard | N/A NA – Food Safe | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| ONU4LK204 | N/A Standard | N/A ON – Metal detectable | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| PAU4LK204 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| QFU4LK204 | N/A Standard | N/A QF – High Temp | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| QFU4LKHE204 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 39.8 mm1.567 in |
N/A
|
| QFU4LKHV204 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 20.000 mm | N/A 47.000 mm1.850 in | N/A 34.2 mm1.346 in |
N/A
|
| FAU4LK205-14 | N/A Standard | N/A FA – Food Safe (US) | N/A 0.875 in | N/A 52.000 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| FAU4LKHE205-14 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 0.875 in | N/A 52.000 mm2.047 in | N/A 41.4 mm1.63 in |
N/A
|
| FAU4LKHV205-14 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 0.875 in | N/A 52.000 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| FEU4LK205-14 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 0.875 in | N/A 52.000 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| NAU4LK205-14 | N/A Standard | N/A NA – Food Safe | N/A 0.875 in | N/A 52.000 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|