Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
O.D. (D) |
Locking Sleeve Width B1 |
CAD |
|---|---|---|---|---|---|---|
| FAU4LK210-32 | N/A Standard | N/A FA – Food Safe (US) | N/A 2 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| FAU4LKHE210-32 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 2 in | N/A 90.000 mm3.543 in | N/A 58.9 mm2.318 in |
N/A
|
| FAU4LKHV210-32 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 2 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| FEU4LK210-32 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 2 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| FEU4LK211-32 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 2 in | N/A 100.000 mm3.9370 in | N/A 56.8 mm2.236 in |
N/A
|
| NAU4LK210-32 | N/A Standard | N/A NA – Food Safe | N/A 2 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| ONU4LK210-32 | N/A Standard | N/A ON – Metal detectable | N/A 2 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| PAU4LK210-32 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 2 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| QFU4LK210-32 | N/A Standard | N/A QF – High Temp | N/A 2 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| QFU4LKHE210-32 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 2 in | N/A 90.000 mm3.543 in | N/A 58.9 mm2.318 in |
N/A
|
| QFU4LKHV210-32 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 2 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| FEU4LK211-34 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 2.1250 in | N/A 100.000 mm3.9370 in | N/A 56.8 mm2.236 in |
N/A
|
| FEU4LK211 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 55.000 mm | N/A 100.000 mm3.9370 in | N/A 56.8 mm2.236 in |
N/A
|
| FEU4LK211-35 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 2.1875 in | N/A 100.000 mm3.9370 in | N/A 56.8 mm2.236 in |
N/A
|
| FEU4LK212-36 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 2.2500 in | N/A 110.000 mm4.331 in | N/A 66.2 mm2.606 in |
N/A
|
| FEU4LK212 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 60.000 mm | N/A 110.000 mm4.331 in | N/A 66.2 mm2.606 in |
N/A
|
| FEU4LK212-38 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 2.3750 in | N/A 110.000 mm4.331 in | N/A 66.2 mm2.606 in |
N/A
|
| FEU4LK212-39 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 2.4375 in | N/A 110.000 mm4.331 in | N/A 66.2 mm2.606 in |
N/A
|