Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
O.D. (D) |
Locking Sleeve Width B1 |
CAD |
|---|---|---|---|---|---|---|
| ONU4LK206-20 | N/A Standard | N/A ON – Metal detectable | N/A 1.2500 in | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| ONU4LK207-20 | N/A Standard | N/A ON – Metal detectable | N/A 1.2500 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| PAU4LK206-20 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 1.2500 in | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| PAU4LK207-20 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 1.2500 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| QFU4LK206-20 | N/A Standard | N/A QF – High Temp | N/A 1.2500 in | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| QFU4LK207-20 | N/A Standard | N/A QF – High Temp | N/A 1.2500 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| QFU4LKHE206-20 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 1.2500 in | N/A 62 mm2.441 in | N/A 46.2 mm1.817 in |
N/A
|
| QFU4LKHE207-20 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 1.2500 in | N/A 72.000 mm2.835 in | N/A 50.8 mm2 in |
N/A
|
| QFU4LKHV206-20 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 1.2500 in | N/A 62 mm2.441 in | N/A 39.2 mm1.543 in |
N/A
|
| QFU4LKHV207-20 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 1.2500 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| FAU4LK207-21 | N/A Standard | N/A FA – Food Safe (US) | N/A 1.3125 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| FAU4LKHE207-21 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 1.3125 in | N/A 72.000 mm2.835 in | N/A 50.8 mm2 in |
N/A
|
| FAU4LKHV207-21 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 1.3125 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| FEU4LK207-21 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 1.3125 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| NAU4LK207-21 | N/A Standard | N/A NA – Food Safe | N/A 1.3125 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| ONU4LK207-21 | N/A Standard | N/A ON – Metal detectable | N/A 1.3125 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| PAU4LK207-21 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 1.3125 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| QFU4LK207-21 | N/A Standard | N/A QF – High Temp | N/A 1.3125 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| QFU4LKHE207-21 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 1.3125 in | N/A 72.000 mm2.835 in | N/A 50.8 mm2 in |
N/A
|
| QFU4LKHV207-21 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 1.3125 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| FAU4LK207-22 | N/A Standard | N/A FA – Food Safe (US) | N/A 1.3750 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| FAU4LKHE207-22 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 1.3750 in | N/A 72.000 mm2.835 in | N/A 50.8 mm2 in |
N/A
|
| FAU4LKHV207-22 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 1.3750 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| FEU4LK207-22 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 1.3750 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| NAU4LK207-22 | N/A Standard | N/A NA – Food Safe | N/A 1.3750 in | N/A 72.000 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|