Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
O.D. (D) |
Locking Sleeve Width B1 |
CAD |
|---|---|---|---|---|---|---|
| FAU4LK209-28 | N/A Standard | N/A FA – Food Safe (US) | N/A 1.7500 in | N/A 85.000 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| FAU4LKHE209-28 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 1.7500 in | N/A 85.000 mm3.346 in | N/A 58.9 mm2.318 in |
N/A
|
| FAU4LKHV209-28 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 1.7500 in | N/A 85.000 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| FEU4LK209-28 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 1.7500 in | N/A 85.000 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| NAU4LK209-28 | N/A Standard | N/A NA – Food Safe | N/A 1.7500 in | N/A 85.000 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| ONU4LK209-28 | N/A Standard | N/A ON – Metal detectable | N/A 1.7500 in | N/A 85.000 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| PAU4LK209-28 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 1.7500 in | N/A 85.000 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| QFU4LK209-28 | N/A Standard | N/A QF – High Temp | N/A 1.7500 in | N/A 85.000 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| QFU4LKHE209-28 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 1.7500 in | N/A 85.000 mm3.346 in | N/A 58.9 mm2.318 in |
N/A
|
| QFU4LKHV209-28 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 1.7500 in | N/A 85.000 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| FAU4LK209 | N/A Standard | N/A FA – Food Safe (US) | N/A 45.000 mm | N/A 85.000 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| FAU4LKHE209 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 45.000 mm | N/A 85.000 mm3.346 in | N/A 58.9 mm2.318 in |
N/A
|
| FAU4LKHV209 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 45.000 mm | N/A 85.000 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| FEU4LK209 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 45.000 mm | N/A 85.000 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| NAU4LK209 | N/A Standard | N/A NA – Food Safe | N/A 45.000 mm | N/A 85.000 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| ONU4LK209 | N/A Standard | N/A ON – Metal detectable | N/A 45.000 mm | N/A 85.000 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| PAU4LK209 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 45.000 mm | N/A 85.000 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| QFU4LK209 | N/A Standard | N/A QF – High Temp | N/A 45.000 mm | N/A 85.000 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| QFU4LKHE209 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 45.000 mm | N/A 85.000 mm3.346 in | N/A 58.9 mm2.318 in |
N/A
|
| QFU4LKHV209 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 45.000 mm | N/A 85.000 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| FAU4LK210-30 | N/A Standard | N/A FA – Food Safe (US) | N/A 1.8750 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| FAU4LKHE210-30 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 1.8750 in | N/A 90.000 mm3.543 in | N/A 58.9 mm2.318 in |
N/A
|
| FAU4LKHV210-30 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 1.8750 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| FEU4LK210-30 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 1.8750 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| NAU4LK210-30 | N/A Standard | N/A NA – Food Safe | N/A 1.8750 in | N/A 90.000 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|