Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| ONU4LKAP207-22 | N/A 1.3750 in | N/A ON – Metal detectable | N/A ONU4LK207-22 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| ONU4LKBP207-22 | N/A 1.3750 in | N/A ON – Metal detectable | N/A ONU4LK207-22 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| ONU4LKPLP207-22 | N/A 1.3750 in | N/A ON – Metal detectable | N/A ONU4LK207-22 | N/A White Thermoplastic (Polymer) | N/A Standard |
N/A
|
| ONU4LKSP207-22 | N/A 1.3750 in | N/A ON – Metal detectable | N/A ONU4LK207-22 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| PAU4LKAP207-22 | N/A 1.3750 in | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK207-22 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| PAU4LKBP207-22 | N/A 1.3750 in | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK207-22 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| PAU4LKPLP207-22 | N/A 1.3750 in | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK207-22 | N/A White Thermoplastic (Polymer) | N/A Standard |
N/A
|
| PAU4LKSP207-22 | N/A 1.3750 in | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK207-22 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| QFU4LKAP207-22 | N/A 1.3750 in | N/A QF – High Temp | N/A QFU4LK207-22 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| QFU4LKBP207-22 | N/A 1.3750 in | N/A QF – High Temp | N/A QFU4LK207-22 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| QFU4LKHEAP207-22 | N/A 1.3750 in | N/A QF – Food Safe | N/A QFU4LKHE207-22 | N/A Machined Stainless Steel | N/A HE – High Temp. Expansion |
N/A
|
| QFU4LKHESP207-22 | N/A 1.3750 in | N/A QF – Food Safe | N/A QFU4LKHE207-22 | N/A Cast Stainless Steel | N/A HE – High Temp. Expansion |
N/A
|
| QFU4LKHVAP207-22 | N/A 1.3750 in | N/A QF – Food Safe | N/A QFU4LKHV207-22 | N/A Machined Stainless Steel | N/A HV – High Temp. Fixed |
N/A
|
| QFU4LKHVSP207-22 | N/A 1.3750 in | N/A QF – Food Safe | N/A QFU4LKHV207-22 | N/A Cast Stainless Steel | N/A HV – High Temp. Fixed |
N/A
|
| QFU4LKPLP207-22 | N/A 1.3750 in | N/A QF – High Temp | N/A QFU4LK207-22 | N/A White Thermoplastic (Polymer) | N/A Standard |
N/A
|
| QFU4LKSP207-22 | N/A 1.3750 in | N/A QF – High Temp | N/A QFU4LK207-22 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FAU4LKAP207 | N/A 35.000 mm | N/A FA – Food Safe (US) | N/A FAU4LK207 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| FAU4LKBP207 | N/A 35.000 mm | N/A FA – Food Safe (US) | N/A FAU4LK207 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| FAU4LKHEAP207 | N/A 35.000 mm | N/A FA – Food Safe (US) | N/A FAU4LKHE207 | N/A Machined Stainless Steel | N/A HE – High Temp. Expansion |
N/A
|
| FAU4LKHESP207 | N/A 35.000 mm | N/A FA – Food Safe (US) | N/A FAU4LKHE207 | N/A Cast Stainless Steel | N/A HE – High Temp. Expansion |
N/A
|
| FAU4LKHVAP207 | N/A 35.000 mm | N/A FA – Food Safe (US) | N/A FAU4LKHV207 | N/A Machined Stainless Steel | N/A HV – High Temp. Fixed |
N/A
|
| FAU4LKHVSP207 | N/A 35.000 mm | N/A FA – Food Safe (US) | N/A FAU4LKHV207 | N/A Cast Stainless Steel | N/A HV – High Temp. Fixed |
N/A
|
| FAU4LKPLP207 | N/A 35.000 mm | N/A FA – Food Safe (US) | N/A FAU4LK207 | N/A White Thermoplastic (Polymer) | N/A Standard |
N/A
|
| FAU4LKSP207 | N/A 35.000 mm | N/A FA – Food Safe (US) | N/A FAU4LK207 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FEU4LKAP207 | N/A 35.000 mm | N/A FE – Food Safe (Europe) | N/A FEU4LK207 | N/A Machined Stainless Steel | N/A Standard |
N/A
|