Print Back

DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY


Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.

Corrosion Resistant Piloted Flange Family Picture
Unit of Measure
« 11 12 13 14 

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

PAU4LKBFC209 N/A 45.000 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK209 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKAFC209 N/A 45.000 mm N/A QF – High Temp N/A QFU4LK209 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBFC209 N/A 45.000 mm N/A QF – High Temp N/A QFU4LK209 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAFC209 N/A 45.000 mm N/A QF – High Temp N/A QFU4LKHE209 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAFC209 N/A 45.000 mm N/A QF – High Temp N/A QFU4LKHV209 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKAFC210-30 N/A 1.8750 in N/A FA – Food Safe (US) N/A FAU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBFC210-30 N/A 1.8750 in N/A FA – Food Safe (US) N/A FAU4LK210-30 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKAFC210-30 N/A 1.8750 in N/A FE – Food Safe (Europe) N/A FEU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBFC210-30 N/A 1.8750 in N/A FE – Food Safe (Europe) N/A FEU4LK210-30 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKAFC210-30 N/A 1.8750 in N/A NA – Food Safe N/A NAU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBFC210-30 N/A 1.8750 in N/A NA – Food Safe N/A NAU4LK210-30 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKAFC210-30 N/A 1.8750 in N/A ON – Metal detectable N/A ONU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBFC210-30 N/A 1.8750 in N/A ON – Metal detectable N/A ONU4LK210-30 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKAFC210-30 N/A 1.8750 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBFC210-30 N/A 1.8750 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK210-30 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKAFC210-30 N/A 1.8750 in N/A QF – High Temp N/A QFU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBFC210-30 N/A 1.8750 in N/A QF – High Temp N/A QFU4LK210-30 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAFC210-30 N/A 1.8750 in N/A QF – High Temp N/A QFU4LKHE210-30 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAFC210-30 N/A 1.8750 in N/A QF – High Temp N/A QFU4LKHV210-30 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKAFC210-31 N/A 1.9375 in N/A FA – Food Safe (US) N/A FAU4LK210-31 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBFC210-31 N/A 1.9375 in N/A FA – Food Safe (US) N/A FAU4LK210-31 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKAFC210-31 N/A 1.9375 in N/A FE – Food Safe (Europe) N/A FEU4LK210-31 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBFC210-31 N/A 1.9375 in N/A FE – Food Safe (Europe) N/A FEU4LK210-31 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKAFC210-31 N/A 1.9375 in N/A NA – Food Safe N/A NAU4LK210-31 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBFC210-31 N/A 1.9375 in N/A NA – Food Safe N/A NAU4LK210-31 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
Unit of Measure
« 11 12 13 14