Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| ONU4LKAFC210-31 | N/A 1.9375 in | N/A ON – Metal detectable | N/A ONU4LK210-31 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| ONU4LKBFC210-31 | N/A 1.9375 in | N/A ON – Metal detectable | N/A ONU4LK210-31 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| PAU4LKAFC210-31 | N/A 1.9375 in | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK210-31 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| PAU4LKBFC210-31 | N/A 1.9375 in | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK210-31 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| QFU4LKAFC210-31 | N/A 1.9375 in | N/A QF – High Temp | N/A QFU4LK210-31 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| QFU4LKBFC210-31 | N/A 1.9375 in | N/A QF – High Temp | N/A QFU4LK210-31 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| QFU4LKHEAFC210-31 | N/A 1.9375 in | N/A QF – High Temp | N/A QFU4LKHE210-31 | N/A Machined Stainless Steel | N/A HE – High Temp. Expansion |
N/A
|
| QFU4LKHVAFC210-31 | N/A 1.9375 in | N/A QF – High Temp | N/A QFU4LKHV210-31 | N/A Machined Stainless Steel | N/A HV – High Temp. Fixed |
N/A
|
| FAU4LKAFC210 | N/A 50.000 mm | N/A FA – Food Safe (US) | N/A FAU4LK210 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| FAU4LKBFC210 | N/A 50.000 mm | N/A FA – Food Safe (US) | N/A FAU4LK210 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| FEU4LKAFC210 | N/A 50.000 mm | N/A FE – Food Safe (Europe) | N/A FEU4LK210 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| FEU4LKBFC210 | N/A 50.000 mm | N/A FE – Food Safe (Europe) | N/A FEU4LK210 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| NAU4LKAFC210 | N/A 50.000 mm | N/A NA – Food Safe | N/A NAU4LK210 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| NAU4LKBFC210 | N/A 50.000 mm | N/A NA – Food Safe | N/A NAU4LK210 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| ONU4LKAFC210 | N/A 50.000 mm | N/A ON – Metal detectable | N/A ONU4LK210 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| ONU4LKBFC210 | N/A 50.000 mm | N/A ON – Metal detectable | N/A ONU4LK210 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| PAU4LKAFC210 | N/A 50.000 mm | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK210 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| PAU4LKBFC210 | N/A 50.000 mm | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK210 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| QFU4LKAFC210 | N/A 50.000 mm | N/A QF – High Temp | N/A QFU4LK210 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| QFU4LKBFC210 | N/A 50.000 mm | N/A QF – High Temp | N/A QFU4LK210 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| QFU4LKHEAFC210 | N/A 50.000 mm | N/A QF – High Temp | N/A QFU4LKHE210 | N/A Machined Stainless Steel | N/A HE – High Temp. Expansion |
N/A
|
| QFU4LKHVAFC210 | N/A 50.000 mm | N/A QF – High Temp | N/A QFU4LKHV210 | N/A Machined Stainless Steel | N/A HV – High Temp. Fixed |
N/A
|
| FAU4LKAFC210-32 | N/A 2 in | N/A FA – Food Safe (US) | N/A FAU4LK210-32 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| FAU4LKBFC210-32 | N/A 2 in | N/A FA – Food Safe (US) | N/A FAU4LK210-32 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| FEU4LKAFC210-32 | N/A 2 in | N/A FE – Food Safe (Europe) | N/A FEU4LK210-32 | N/A Machined Stainless Steel | N/A Standard |
N/A
|