Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| NAU4LKATBYM209-28 | N/A 1.7500 in | N/A NA – Food Safe | N/A NAU4LK209-28 | N/A Hygienic Stainless Steel | N/A Standard |
N/A
|
| NAU4LKBTBY209-28 | N/A 1.7500 in | N/A NA – Food Safe | N/A NAU4LK209-28 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| NAU4LKBTBYM209-28 | N/A 1.7500 in | N/A NA – Food Safe | N/A NAU4LK209-28 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| NAU4LKSTB209-28 | N/A 1.7500 in | N/A NA – Food Safe | N/A NAU4LK209-28 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| ONU4LKATBY209-28 | N/A 1.7500 in | N/A ON – Metal detectable | N/A ONU4LK209-28 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| ONU4LKATBYM209-28 | N/A 1.7500 in | N/A ON – Metal detectable | N/A ONU4LK209-28 | N/A Hygienic Stainless Steel | N/A Standard |
N/A
|
| ONU4LKBTBY209-28 | N/A 1.7500 in | N/A ON – Metal detectable | N/A ONU4LK209-28 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| ONU4LKBTBYM209-28 | N/A 1.7500 in | N/A ON – Metal detectable | N/A ONU4LK209-28 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| ONU4LKSTB209-28 | N/A 1.7500 in | N/A ON – Metal detectable | N/A ONU4LK209-28 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| PAU4LKATBY209-28 | N/A 1.7500 in | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK209-28 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| PAU4LKATBYM209-28 | N/A 1.7500 in | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK209-28 | N/A Hygienic Stainless Steel | N/A Standard |
N/A
|
| PAU4LKBTBY209-28 | N/A 1.7500 in | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK209-28 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| PAU4LKBTBYM209-28 | N/A 1.7500 in | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK209-28 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| PAU4LKSTB209-28 | N/A 1.7500 in | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK209-28 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| QFU4LKATBY209-28 | N/A 1.7500 in | N/A QF – High Temp | N/A QFU4LK209-28 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| QFU4LKATBYM209-28 | N/A 1.7500 in | N/A QF – High Temp | N/A QFU4LK209-28 | N/A Hygienic Stainless Steel | N/A Standard |
N/A
|
| QFU4LKBTBY209-28 | N/A 1.7500 in | N/A QF – High Temp | N/A QFU4LK209-28 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| QFU4LKBTBYM209-28 | N/A 1.7500 in | N/A QF – High Temp | N/A QFU4LK209-28 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| QFU4LKHEATBY209-28 | N/A 1.7500 in | N/A QF – Food Safe | N/A QFU4LKHE209-28 | N/A Machined Stainless Steel | N/A HE – High Temp. Expansion |
N/A
|
| QFU4LKHEATBYM209-28 | N/A 1.7500 in | N/A QF – Food Safe | N/A QFU4LKHE209-28 | N/A Hygienic Stainless Steel | N/A HE – High Temp. Expansion |
N/A
|
| QFU4LKHESTB209-28 | N/A 1.7500 in | N/A QF – Food Safe | N/A QFU4LKHE209-28 | N/A Cast Stainless Steel | N/A HE – High Temp. Expansion |
N/A
|
| QFU4LKHVATBY209-28 | N/A 1.7500 in | N/A QF – Food Safe | N/A QFU4LKHV209-28 | N/A Machined Stainless Steel | N/A HV – High Temp. Fixed |
N/A
|
| QFU4LKHVATBYM209-28 | N/A 1.7500 in | N/A QF – Food Safe | N/A QFU4LKHV209-28 | N/A Hygienic Stainless Steel | N/A HV – High Temp. Fixed |
N/A
|
| QFU4LKHVSTB209-28 | N/A 1.7500 in | N/A QF – Food Safe | N/A QFU4LKHV209-28 | N/A Cast Stainless Steel | N/A HV – High Temp. Fixed |
N/A
|
| QFU4LKSTB209-28 | N/A 1.7500 in | N/A QF – High Temp | N/A QFU4LK209-28 | N/A Cast Stainless Steel | N/A Standard |
N/A
|