Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| FAU4LKBFL206-18 | N/A 1.1250 in | N/A FA – Food Safe (US) | N/A FAU4LK206-18 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| FAU4LKBFLQK206-18 | N/A 1.1250 in | N/A FA – Food Safe (US) | N/A FAU4LK206-18 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| FAU4LKHEAFL206-18 | N/A 1.1250 in | N/A FA – Food Safe (US) | N/A FAU4LKHE206-18 | N/A Machined Stainless Steel | N/A HE – High Temp. Expansion |
N/A
|
| FAU4LKHESFL206-18 | N/A 1.1250 in | N/A FA – Food Safe (US) | N/A FAU4LKHE206-18 | N/A Cast Stainless Steel | N/A HE – High Temp. Expansion |
N/A
|
| FAU4LKHVAFL206-18 | N/A 1.1250 in | N/A FA – Food Safe (US) | N/A FAU4LKHV206-18 | N/A Machined Stainless Steel | N/A HV – High Temp. Fixed |
N/A
|
| FAU4LKHVSFL206-18 | N/A 1.1250 in | N/A FA – Food Safe (US) | N/A FAU4LKHV206-18 | N/A Cast Stainless Steel | N/A HV – High Temp. Fixed |
N/A
|
| FAU4LKPLFL206-18 | N/A 1.1250 in | N/A FA – Food Safe (US) | N/A FAU4LK206-18 | N/A White Thermoplastic (Polymer) | N/A Standard |
N/A
|
| FAU4LKSFL206-18 | N/A 1.1250 in | N/A FA – Food Safe (US) | N/A FAU4LK206-18 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FAU4LKSFLQK206-18 | N/A 1.1250 in | N/A FA – Food Safe (US) | N/A FAU4LK206-18 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FAU4LKSFLSQK206-18 | N/A 1.1250 in | N/A FA – Food Safe (US) | N/A FAU4LK206-18 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FAU4LKSFLY206-18 | N/A 1.1250 in | N/A FA – Food Safe (US) | N/A FAU4LK206-18 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FEU4LKAFL206-18 | N/A 1.1250 in | N/A FE – Food Safe (Europe) | N/A FEU4LK206-18 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| FEU4LKBFL206-18 | N/A 1.1250 in | N/A FE – Food Safe (Europe) | N/A FEU4LK206-18 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| FEU4LKBFLQK206-18 | N/A 1.1250 in | N/A FE – Food Safe (Europe) | N/A FEU4LK206-18 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| FEU4LKPLFL206-18 | N/A 1.1250 in | N/A FE – Food Safe (Europe) | N/A FEU4LK206-18 | N/A White Thermoplastic (Polymer) | N/A Standard |
N/A
|
| FEU4LKSFL206-18 | N/A 1.1250 in | N/A FE – Food Safe (Europe) | N/A FEU4LK206-18 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FEU4LKSFLQK206-18 | N/A 1.1250 in | N/A FE – Food Safe (Europe) | N/A FEU4LK206-18 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FEU4LKSFLSQK206-18 | N/A 1.1250 in | N/A FE – Food Safe (Europe) | N/A FEU4LK206-18 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FEU4LKSFLY206-18 | N/A 1.1250 in | N/A FE – Food Safe (Europe) | N/A FEU4LK206-18 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| NAU4LKAFL206-18 | N/A 1.1250 in | N/A NA – Food Safe | N/A NAU4LK206-18 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| NAU4LKBFL206-18 | N/A 1.1250 in | N/A NA – Food Safe | N/A NAU4LK206-18 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| NAU4LKBFLQK206-18 | N/A 1.1250 in | N/A NA – Food Safe | N/A NAU4LK206-18 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| NAU4LKPLFL206-18 | N/A 1.1250 in | N/A NA – Food Safe | N/A NAU4LK206-18 | N/A White Thermoplastic (Polymer) | N/A Standard |
N/A
|
| NAU4LKSFL206-18 | N/A 1.1250 in | N/A NA – Food Safe | N/A NAU4LK206-18 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| NAU4LKSFLQK206-18 | N/A 1.1250 in | N/A NA – Food Safe | N/A NAU4LK206-18 | N/A Cast Stainless Steel | N/A Standard |
N/A
|