Print Back

TIMKEN® QUIKLEAN® HOUSING AVAILABLE IN CAST STAINLESS OR POLYMER FOR A CLEANER ALTERNATIVE TO STANDARD HOUSINGS


Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.

timken-quiklean-ball-bearing-unit-3bolt-IP69K-group-photo
Unit of Measure
1 2 3 4 

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCBFBQK206-18-IP69K/FVSL613 N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A SUC206-18-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK206-18-IP69K/F N/A 1.1250 in N/A Cast Stainless Steel N/A SUC206-18-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK206-18-IP69K/FVSL613 N/A 1.1250 in N/A Cast Stainless Steel N/A SUC206-18-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFBQK206-IP69K/F N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFBQK206-IP69K/FVSL613 N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK206-IP69K/F N/A 30 mm N/A Cast Stainless Steel N/A SUC206-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK206-IP69K/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A SUC206-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFBQK206-19-IP69K/F N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A SUC206-19-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFBQK206-19-IP69K/FVSL613 N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A SUC206-19-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK206-19-IP69K/F N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK206-19-IP69K/FVSL613 N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFBQK206-20-IP69K/F N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A SUC206-20-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFBQK206-20-IP69K/FVSL613 N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A SUC206-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFBQK207-20-IP69K/F N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A SUC207-20-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFBQK207-20-IP69K/FVSL613 N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A SUC207-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFBQK206-20-IP69K/F N/A 1.2500 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK206-20-IP69K/FVSL613 N/A 1.2500 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK207-20-IP69K/F N/A 1.2500 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFBQK207-20-IP69K/FVSL613 N/A 1.2500 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFBQK207-21-IP69K/F N/A 1.3125 in N/A Blue Thermoset (Polymer) N/A SUC207-21-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFBQK207-21-IP69K/FVSL613 N/A 1.3125 in N/A Blue Thermoset (Polymer) N/A SUC207-21-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFBQK207-21-IP69K/F N/A 1.3125 in N/A Cast Stainless Steel N/A SUC207-21-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFBQK207-21-IP69K/FVSL613 N/A 1.3125 in N/A Cast Stainless Steel N/A SUC207-21-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFBQK207-22-IP69K/F N/A 1.3750 in N/A Blue Thermoset (Polymer) N/A SUC207-22-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFBQK207-22-IP69K/FVSL613 N/A 1.3750 in N/A Blue Thermoset (Polymer) N/A SUC207-22-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
Unit of Measure
1 2 3 4