Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBFBQK207-21/FVSL613 | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A SUC207-21/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207-21-IP69K/F | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A SUC207-21-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207-21-IP69K/FVSL613 | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A SUC207-21-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-21/F | N/A 1.3125 in | N/A Cast Stainless Steel | N/A SUC207-21/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-21/FVSL525 | N/A 1.3125 in | N/A Cast Stainless Steel | N/A SUC207-21/FVSL525 | N/A Food Grade Graphite Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-21/FVSL613 | N/A 1.3125 in | N/A Cast Stainless Steel | N/A SUC207-21/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-21-IP69K/F | N/A 1.3125 in | N/A Cast Stainless Steel | N/A SUC207-21-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-21-IP69K/FVSL613 | N/A 1.3125 in | N/A Cast Stainless Steel | N/A SUC207-21-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207-22/F | N/A 1.3750 in | N/A Blue Thermoset (Polymer) | N/A SUC207-22/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207-22/FVSL613 | N/A 1.3750 in | N/A Blue Thermoset (Polymer) | N/A SUC207-22/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207-22-IP69K/F | N/A 1.3750 in | N/A Blue Thermoset (Polymer) | N/A SUC207-22-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207-22-IP69K/FVSL613 | N/A 1.3750 in | N/A Blue Thermoset (Polymer) | N/A SUC207-22-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-22/F | N/A 1.3750 in | N/A Cast Stainless Steel | N/A SUC207-22/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-22/FVSL525 | N/A 1.3750 in | N/A Cast Stainless Steel | N/A SUC207-22/FVSL525 | N/A Food Grade Graphite Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-22/FVSL613 | N/A 1.3750 in | N/A Cast Stainless Steel | N/A SUC207-22/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-22-IP69K/F | N/A 1.3750 in | N/A Cast Stainless Steel | N/A SUC207-22-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-22-IP69K/FVSL613 | N/A 1.3750 in | N/A Cast Stainless Steel | N/A SUC207-22-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207/F | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC207/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207/FVSL613 | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC207/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207-IP69K/F | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC207-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207-IP69K/FVSL613 | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC207-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207/F | N/A 35.000 mm | N/A Cast Stainless Steel | N/A SUC207/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207/FVSL525 | N/A 35.000 mm | N/A Cast Stainless Steel | N/A SUC207/FVSL525 | N/A Food Grade Graphite Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207/FVSL613 | N/A 35.000 mm | N/A Cast Stainless Steel | N/A SUC207/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-IP69K/F | N/A 35.000 mm | N/A Cast Stainless Steel | N/A SUC207-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|