Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSFQK205-16/FVSL525 | N/A 1.0000 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC205-16/FVSL525 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFQK205-16/FVSL613 | N/A 1.0000 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC205-16/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFQK205-16-IP69K/F | N/A 1.0000 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC205-16-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFQK205-16-IP69K/FVSL613 | N/A 1.0000 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC205-16-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFQK206-18/F | N/A 1.1250 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC206-18/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-18/FVSL613 | N/A 1.1250 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC206-18/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-18-IP69K/F | N/A 1.1250 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC206-18-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-18-IP69K/FVSL613 | N/A 1.1250 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC206-18-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-18/F | N/A 1.1250 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-18/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-18/FVSL525 | N/A 1.1250 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC206-18/FVSL525 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-18/FVSL613 | N/A 1.1250 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-18/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-18-IP69K/F | N/A 1.1250 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-18-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-18-IP69K/FVSL613 | N/A 1.1250 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-18-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206/F | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC206/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206/FVSL613 | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC206/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-IP69K/F | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC206-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-IP69K/FVSL613 | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC206-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206/F | N/A 30 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206/FVSL525 | N/A 30 mm | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC206/FVSL525 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206/FVSL613 | N/A 30 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-IP69K/F | N/A 30 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-IP69K/FVSL613 | N/A 30 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-19/F | N/A 1.1875 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC206-19/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-19/FVSL613 | N/A 1.1875 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC206-19/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-19-IP69K/F | N/A 1.1875 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC206-19-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|