Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBFQK206-19-IP69K/FVSL613 | N/A 1.1875 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC206-19-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-19/F | N/A 1.1875 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-19/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-19/FVSL525 | N/A 1.1875 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC206-19/FVSL525 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-19/FVSL613 | N/A 1.1875 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-19/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-19-IP69K/F | N/A 1.1875 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-19-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-19-IP69K/FVSL613 | N/A 1.1875 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-19-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-20/F | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC206-20/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-20/FVSL613 | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC206-20/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-20-IP69K/F | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC206-20-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK206-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC206-20-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFQK207-20/F | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-20/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-20/FVSL613 | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-20/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-20-IP69K/F | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-20-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-20-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK206-20/F | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-20/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-20/FVSL525 | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC206-20/FVSL525 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-20/FVSL613 | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-20/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-20-IP69K/F | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-20-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-20-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK207-20/F | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-20/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-20/FVSL525 | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC207-20/FVSL525 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-20/FVSL613 | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207-20/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-20-IP69K/F | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-20-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207-20-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-21/F | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-21/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|