Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| N202ETP | N/A 15.000 mm | N/A 35 mm1.378 in | N/A 0.4331 in11 mm | N/A 11200 N | N/A 13600 N | N/A 14200 rpm | N/A 17400 rpm |
N/A
|
| NJ202ETP | N/A 15.000 mm | N/A 35 mm1.378 in | N/A 0.4331 in11 mm | N/A 11200 N | N/A 13600 N | N/A 14200 rpm | N/A 17400 rpm |
N/A
|
| NU202ETP | N/A 15.000 mm | N/A 35 mm1.378 in | N/A 0.4331 in11 mm | N/A 11200 N | N/A 13600 N | N/A 14200 rpm | N/A 17400 rpm |
N/A
|
| NUP202ETP | N/A 15.000 mm | N/A 35 mm1.378 in | N/A 0.4331 in11 mm | N/A 11200 N | N/A 13600 N | N/A 14200 rpm | N/A 17400 rpm |
N/A
|
| N202ETPC3 | N/A 15.000 mm | N/A 35 mm1.378 in | N/A 0.4331 in11 mm | N/A 11200 N | N/A 13600 N | N/A 14200 rpm | N/A 17400 rpm |
N/A
|
| NJ202ETPC3 | N/A 15.000 mm | N/A 35 mm1.378 in | N/A 0.4331 in11 mm | N/A 11200 N | N/A 13600 N | N/A 14200 rpm | N/A 17400 rpm |
N/A
|
| NU202ETPC3 | N/A 15.000 mm | N/A 35 mm1.378 in | N/A 0.4331 in11 mm | N/A 11200 N | N/A 13600 N | N/A 14200 rpm | N/A 17400 rpm |
N/A
|
| NUP202ETPC3 | N/A 15.000 mm | N/A 35 mm1.378 in | N/A 0.4331 in11 mm | N/A 11200 N | N/A 13600 N | N/A 14200 rpm | N/A 17400 rpm |
N/A
|
| N203ETP | N/A 17.000 mm | N/A 40.000 mm1.5748 in | N/A 0.4724 in12 mm | N/A 15600 N | N/A 18500 N | N/A 12500 rpm | N/A 15200 rpm |
N/A
|
| NJ203ETP | N/A 17.000 mm | N/A 40.000 mm1.5748 in | N/A 0.4724 in12 mm | N/A 15600 N | N/A 18500 N | N/A 12500 rpm | N/A 15200 rpm |
N/A
|
| NU203ETP | N/A 17.000 mm | N/A 40.000 mm1.5748 in | N/A 0.4724 in12 mm | N/A 15600 N | N/A 18500 N | N/A 12500 rpm | N/A 15200 rpm |
N/A
|
| NUP203ETP | N/A 17.000 mm | N/A 40.000 mm1.5748 in | N/A 0.4724 in12 mm | N/A 15600 N | N/A 18500 N | N/A 12500 rpm | N/A 15200 rpm |
N/A
|
| N203ETPC3 | N/A 17.000 mm | N/A 40.000 mm1.5748 in | N/A 0.4724 in12 mm | N/A 15600 N | N/A 18500 N | N/A 12500 rpm | N/A 15200 rpm |
N/A
|
| NJ203ETPC3 | N/A 17.000 mm | N/A 40.000 mm1.5748 in | N/A 0.4724 in12 mm | N/A 15600 N | N/A 18500 N | N/A 12500 rpm | N/A 15200 rpm |
N/A
|
| NU203ETPC3 | N/A 17.000 mm | N/A 40.000 mm1.5748 in | N/A 0.4724 in12 mm | N/A 15600 N | N/A 18500 N | N/A 12500 rpm | N/A 15200 rpm |
N/A
|
| NUP203ETPC3 | N/A 17.000 mm | N/A 40.000 mm1.5748 in | N/A 0.4724 in12 mm | N/A 15600 N | N/A 18500 N | N/A 12500 rpm | N/A 15200 rpm |
N/A
|
| NU2203ETP | N/A 17.000 mm | N/A 40.000 mm1.5748 in | N/A 0.6299 in16 mm | N/A 22900 N | N/A 24900 N | N/A 11000 rpm | N/A 13100 rpm |
N/A
|
| NUP2203ETP | N/A 17.000 mm | N/A 40.000 mm1.5748 in | N/A 0.6299 in16 mm | N/A 22900 N | N/A 24900 N | N/A 11000 rpm | N/A 13100 rpm |
N/A
|
| NU2203ETPC3 | N/A 17.000 mm | N/A 40.000 mm1.5748 in | N/A 0.6299 in16 mm | N/A 22900 N | N/A 24900 N | N/A 11000 rpm | N/A 13100 rpm |
N/A
|
| NUP2203ETPC3 | N/A 17.000 mm | N/A 40.000 mm1.5748 in | N/A 0.6299 in16 mm | N/A 22900 N | N/A 24900 N | N/A 11000 rpm | N/A 13100 rpm |
N/A
|
| N303ETP | N/A 17.000 mm | N/A 47.000 mm1.8504 in | N/A 0.5512 in14 mm | N/A 21700 N | N/A 25800 N | N/A 11300 rpm | N/A 13600 rpm |
N/A
|
| NJ303ETP | N/A 17.000 mm | N/A 47.000 mm1.8504 in | N/A 0.5512 in14 mm | N/A 21700 N | N/A 25800 N | N/A 11300 rpm | N/A 13600 rpm |
N/A
|
| NU303ETP | N/A 17.000 mm | N/A 47.000 mm1.8504 in | N/A 0.5512 in14 mm | N/A 21700 N | N/A 25800 N | N/A 11300 rpm | N/A 13600 rpm |
N/A
|
| NUP303ETP | N/A 17.000 mm | N/A 47.000 mm1.8504 in | N/A 0.5512 in14 mm | N/A 21700 N | N/A 25800 N | N/A 11300 rpm | N/A 13600 rpm |
N/A
|
| N303ETPC3 | N/A 17.000 mm | N/A 47.000 mm1.8504 in | N/A 0.5512 in14 mm | N/A 21700 N | N/A 25800 N | N/A 11300 rpm | N/A 13600 rpm |
N/A
|