Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NUP311ETPC3 | N/A 55.000 mm | N/A 120.000 mm4.7244 in | N/A 1.1417 in29 mm | N/A 144400 N | N/A 138500 N | N/A 4700 rpm | N/A 5500 rpm |
N/A
|
| NJ2311ETP | N/A 55.000 mm | N/A 120.000 mm4.7244 in | N/A 1.6929 in43 mm | N/A 234600 N | N/A 202000 N | N/A 3900 rpm | N/A 4500 rpm |
N/A
|
| NU2311ETP | N/A 55.000 mm | N/A 120.000 mm4.7244 in | N/A 1.6929 in43 mm | N/A 234600 N | N/A 202000 N | N/A 3900 rpm | N/A 4500 rpm |
N/A
|
| NUP2311ETP | N/A 55.000 mm | N/A 120.000 mm4.7244 in | N/A 1.6929 in43 mm | N/A 234600 N | N/A 202000 N | N/A 3900 rpm | N/A 4500 rpm |
N/A
|
| NJ2311ETPC3 | N/A 55.000 mm | N/A 120.000 mm4.7244 in | N/A 1.6929 in43 mm | N/A 234600 N | N/A 202000 N | N/A 3900 rpm | N/A 4500 rpm |
N/A
|
| NU2311ETPC3 | N/A 55.000 mm | N/A 120.000 mm4.7244 in | N/A 1.6929 in43 mm | N/A 234600 N | N/A 202000 N | N/A 3900 rpm | N/A 4500 rpm |
N/A
|
| NUP2311ETPC3 | N/A 55.000 mm | N/A 120.000 mm4.7244 in | N/A 1.6929 in43 mm | N/A 234600 N | N/A 202000 N | N/A 3900 rpm | N/A 4500 rpm |
N/A
|
| N212ETP | N/A 60.000 mm | N/A 110.000 mm4.3307 in | N/A 0.8661 in22 mm | N/A 105600 N | N/A 96400 N | N/A 4500 rpm | N/A 5400 rpm |
N/A
|
| NJ212ETP | N/A 60.000 mm | N/A 110.000 mm4.3307 in | N/A 0.8661 in22 mm | N/A 105600 N | N/A 96400 N | N/A 4500 rpm | N/A 5400 rpm |
N/A
|
| NU212ETP | N/A 60.000 mm | N/A 110.000 mm4.3307 in | N/A 0.8661 in22 mm | N/A 105600 N | N/A 96400 N | N/A 4500 rpm | N/A 5400 rpm |
N/A
|
| NUP212ETP | N/A 60.000 mm | N/A 110.000 mm4.3307 in | N/A 0.8661 in22 mm | N/A 105600 N | N/A 96400 N | N/A 4500 rpm | N/A 5400 rpm |
N/A
|
| N212ETPC3 | N/A 60.000 mm | N/A 110.000 mm4.3307 in | N/A 0.8661 in22 mm | N/A 105600 N | N/A 96400 N | N/A 4500 rpm | N/A 5400 rpm |
N/A
|
| NJ212ETPC3 | N/A 60.000 mm | N/A 110.000 mm4.3307 in | N/A 0.8661 in22 mm | N/A 105600 N | N/A 96400 N | N/A 4500 rpm | N/A 5400 rpm |
N/A
|
| NU212ETPC3 | N/A 60.000 mm | N/A 110.000 mm4.3307 in | N/A 0.8661 in22 mm | N/A 105600 N | N/A 96400 N | N/A 4500 rpm | N/A 5400 rpm |
N/A
|
| NUP212ETPC3 | N/A 60.000 mm | N/A 110.000 mm4.3307 in | N/A 0.8661 in22 mm | N/A 105600 N | N/A 96400 N | N/A 4500 rpm | N/A 5400 rpm |
N/A
|
| NJ2212ETP | N/A 60.000 mm | N/A 110.000 mm4.3307 in | N/A 1.1024 in28 mm | N/A 155100 N | N/A 130000 N | N/A 3700 rpm | N/A 4400 rpm |
N/A
|
| NU2212ETP | N/A 60.000 mm | N/A 110.000 mm4.3307 in | N/A 1.1024 in28 mm | N/A 155100 N | N/A 130000 N | N/A 3700 rpm | N/A 4400 rpm |
N/A
|
| NUP2212ETP | N/A 60.000 mm | N/A 110.000 mm4.3307 in | N/A 1.1024 in28 mm | N/A 155100 N | N/A 130000 N | N/A 3700 rpm | N/A 4400 rpm |
N/A
|
| NJ2212ETPC3 | N/A 60.000 mm | N/A 110.000 mm4.3307 in | N/A 1.1024 in28 mm | N/A 155100 N | N/A 130000 N | N/A 3700 rpm | N/A 4400 rpm |
N/A
|
| NU2212ETPC3 | N/A 60.000 mm | N/A 110.000 mm4.3307 in | N/A 1.1024 in28 mm | N/A 155100 N | N/A 130000 N | N/A 3700 rpm | N/A 4400 rpm |
N/A
|
| NUP2212ETPC3 | N/A 60.000 mm | N/A 110.000 mm4.3307 in | N/A 1.1024 in28 mm | N/A 155100 N | N/A 130000 N | N/A 3700 rpm | N/A 4400 rpm |
N/A
|
| N312ETP | N/A 60.000 mm | N/A 130.000 mm5.1181 in | N/A 1.2205 in31 mm | N/A 162100 N | N/A 153400 N | N/A 4500 rpm | N/A 5200 rpm |
N/A
|
| NJ312ETP | N/A 60.000 mm | N/A 130.000 mm5.1181 in | N/A 1.2205 in31 mm | N/A 162100 N | N/A 153400 N | N/A 4500 rpm | N/A 5200 rpm |
N/A
|
| NU312ETP | N/A 60.000 mm | N/A 130.000 mm5.1181 in | N/A 1.2205 in31 mm | N/A 162100 N | N/A 153400 N | N/A 4500 rpm | N/A 5200 rpm |
N/A
|
| NUP312ETP | N/A 60.000 mm | N/A 130.000 mm5.1181 in | N/A 1.2205 in31 mm | N/A 162100 N | N/A 153400 N | N/A 4500 rpm | N/A 5200 rpm |
N/A
|