Print Back

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

N312ETPC3 N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 1.2205 in31 mm N/A 162100 N N/A 153400 N N/A 4500 rpm N/A 5200 rpm N/A
NJ312ETPC3 N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 1.2205 in31 mm N/A 162100 N N/A 153400 N N/A 4500 rpm N/A 5200 rpm N/A
NU312ETPC3 N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 1.2205 in31 mm N/A 162100 N N/A 153400 N N/A 4500 rpm N/A 5200 rpm N/A
NUP312ETPC3 N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 1.2205 in31 mm N/A 162100 N N/A 153400 N N/A 4500 rpm N/A 5200 rpm N/A
NJ2312ETP N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 1.811 in46 mm N/A 266700 N N/A 225900 N N/A 3700 rpm N/A 4300 rpm N/A
NU2312ETP N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 1.811 in46 mm N/A 266700 N N/A 225900 N N/A 3700 rpm N/A 4300 rpm N/A
NUP2312ETP N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 1.811 in46 mm N/A 266700 N N/A 225900 N N/A 3700 rpm N/A 4300 rpm N/A
NJ2312ETPC3 N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 1.811 in46 mm N/A 266700 N N/A 225900 N N/A 3700 rpm N/A 4300 rpm N/A
NU2312ETPC3 N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 1.811 in46 mm N/A 266700 N N/A 225900 N N/A 3700 rpm N/A 4300 rpm N/A
NUP2312ETPC3 N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 1.811 in46 mm N/A 266700 N N/A 225900 N N/A 3700 rpm N/A 4300 rpm N/A
N213ETP N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 0.9055 in23 mm N/A 122300 N N/A 110000 N N/A 4200 rpm N/A 5000 rpm N/A
NJ213ETP N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 0.9055 in23 mm N/A 122300 N N/A 110000 N N/A 4200 rpm N/A 5000 rpm N/A
NU213ETP N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 0.9055 in23 mm N/A 122300 N N/A 110000 N N/A 4200 rpm N/A 5000 rpm N/A
NUP213ETP N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 0.9055 in23 mm N/A 122300 N N/A 110000 N N/A 4200 rpm N/A 5000 rpm N/A
N213ETPC3 N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 0.9055 in23 mm N/A 122300 N N/A 110000 N N/A 4200 rpm N/A 5000 rpm N/A
NJ213ETPC3 N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 0.9055 in23 mm N/A 122300 N N/A 110000 N N/A 4200 rpm N/A 5000 rpm N/A
NU213ETPC3 N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 0.9055 in23 mm N/A 122300 N N/A 110000 N N/A 4200 rpm N/A 5000 rpm N/A
NUP213ETPC3 N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 0.9055 in23 mm N/A 122300 N N/A 110000 N N/A 4200 rpm N/A 5000 rpm N/A
NJ2213ETP N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 1.2205 in31 mm N/A 184400 N N/A 151300 N N/A 3600 rpm N/A 4200 rpm N/A
NU2213ETP N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 1.2205 in31 mm N/A 184400 N N/A 151300 N N/A 3600 rpm N/A 4200 rpm N/A
NUP2213ETP N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 1.2205 in31 mm N/A 184400 N N/A 151300 N N/A 3600 rpm N/A 4200 rpm N/A
NJ2213ETPC3 N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 1.2205 in31 mm N/A 184400 N N/A 151300 N N/A 3600 rpm N/A 4200 rpm N/A
NU2213ETPC3 N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 1.2205 in31 mm N/A 184400 N N/A 151300 N N/A 3600 rpm N/A 4200 rpm N/A
NUP2213ETPC3 N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 1.2205 in31 mm N/A 184400 N N/A 151300 N N/A 3600 rpm N/A 4200 rpm N/A
NU313EJ N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 1.2992 in33 mm N/A 204000 N45900 lbf N/A 196000 N44100 lbf N/A 4700 rpm N/A 5400 rpm N/A
Unit of Measure
« 11 12 13 14 15 »