Print Back

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

NU315EMAC3 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 1.4567 in37 mm N/A 269000 N60600 lbf N/A 272000 N61200 lbf N/A 4100 rpm N/A 4700 rpm N/A
N315ETP N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A
NJ315ETP N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A
NU315ETP N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A
NUP315ETP N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A
N315ETPC3 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A
NJ315ETPC3 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A
NU315ETPC3 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A
NUP315ETPC3 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A
NJ315ETPC4 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A
NJ2315ETP N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A
NU2315ETP N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A
NUP2315ETP N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A
NJ2315ETPC3 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A
NU2315ETPC3 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A
NUP2315ETPC3 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A
NJ2315ETPC4 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A
NJ2216EMA N/A 80 mm N/A 140.000 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3900 rpm N/A
NUP2216EMA N/A 80 mm N/A 140.000 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 2700 rpm N/A 3100 rpm N/A
NU2216EMA N/A 80 mm N/A 140.000 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3900 rpm N/A
NJ2216EMAC3 N/A 80 mm N/A 140.000 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3900 rpm N/A
NUP2216EMAC3 N/A 80 mm N/A 140.000 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 2700 rpm N/A 3100 rpm N/A
NU2216EMAC3 N/A 80 mm N/A 140.000 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3900 rpm N/A
NU2216EJ N/A 80 mm N/A 140.000 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3900 rpm N/A
NJ2216EJ N/A 80 mm N/A 140.000 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3900 rpm N/A
Unit of Measure
« 16 17 18 19 20 »