Print Back

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

NU217EMA N/A 85 mm N/A 150 mm5.9055 in N/A 1.1024 in28 mm N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A
NU217EMAC3 N/A 85 mm N/A 150 mm5.9055 in N/A 1.1024 in28 mm N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A
NU2217EMA N/A 85 mm N/A 150 mm5.9055 in N/A 1.4173 in36 mm N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 3200 rpm N/A 3700 rpm N/A
NU2217EMAC3 N/A 85 mm N/A 150 mm5.9055 in N/A 1.4173 in36 mm N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 3200 rpm N/A 3700 rpm N/A
NJ217EMAC4 N/A 85 mm N/A 150 mm5.9055 in N/A 1.1024 in28 mm N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A
NU317EJ N/A 85 mm N/A 180 mm7.0866 in N/A 1.6142 in41 mm N/A 314000 N70600 lbf N/A 313000 N70400 lbf N/A 3800 rpm N/A 4400 rpm N/A
NU2317EJ N/A 85 mm N/A 180 mm7.0866 in N/A 2.3622 in60 mm N/A 458000 N103000 lbf N/A 423000 N95200 lbf N/A 3200 rpm N/A 3700 rpm N/A
NJ2317EJ N/A 85 mm N/A 180 mm7.0866 in N/A 2.3622 in60 mm N/A 458000 N103000 lbf N/A 423000 N95200 lbf N/A 3200 rpm N/A 3700 rpm N/A
NJ317EJ N/A 85 mm N/A 180 mm7.0866 in N/A 1.6142 in41 mm N/A 314000 N70600 lbf N/A 313000 N70400 lbf N/A 3800 rpm N/A 4400 rpm N/A
NJ2317EMAC3 N/A 85 mm N/A 180 mm7.0866 in N/A 2.3622 in60 mm N/A 458000 N103000 lbf N/A 423000 N95200 lbf N/A 3200 rpm N/A 3700 rpm N/A
NJ2317EMAC4 N/A 85 mm N/A 180 mm7.0866 in N/A 2.3622 in60 mm N/A 458000 N103000 lbf N/A 423000 N95200 lbf N/A 3200 rpm N/A 3700 rpm N/A
NJ317EMA N/A 85 mm N/A 180 mm7.0866 in N/A 1.6142 in41 mm N/A 314000 N70600 lbf N/A 313000 N70400 lbf N/A 3800 rpm N/A 4400 rpm N/A
NJ317EMAC3 N/A 85 mm N/A 180 mm7.0866 in N/A 1.6142 in41 mm N/A 314000 N70600 lbf N/A 313000 N70400 lbf N/A 3800 rpm N/A 4400 rpm N/A
NU2317EMA N/A 85 mm N/A 180 mm7.0866 in N/A 2.3622 in60 mm N/A 458000 N103000 lbf N/A 423000 N95200 lbf N/A 3200 rpm N/A 3700 rpm N/A
NU2317EMAC3 N/A 85 mm N/A 180 mm7.0866 in N/A 2.3622 in60 mm N/A 458000 N103000 lbf N/A 423000 N95200 lbf N/A 3200 rpm N/A 3700 rpm N/A
NU317EMA N/A 85 mm N/A 180 mm7.0866 in N/A 1.6142 in41 mm N/A 314000 N70600 lbf N/A 313000 N70400 lbf N/A 3800 rpm N/A 4400 rpm N/A
NU317EMAC3 N/A 85 mm N/A 180 mm7.0866 in N/A 1.6142 in41 mm N/A 314000 N70600 lbf N/A 313000 N70400 lbf N/A 3800 rpm N/A 4400 rpm N/A
NJ218EMA N/A 90 mm N/A 160.000 mm6.2992 in N/A 1.1811 in30 mm N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3800 rpm N/A 4500 rpm N/A
NJ2218EMA N/A 90 mm N/A 160.000 mm6.2992 in N/A 1.5748 in40 mm N/A 322000 N72400 lbf N/A 275000 N61800 lbf N/A 3100 rpm N/A 3600 rpm N/A
NU218EMA N/A 90 mm N/A 160.000 mm6.2992 in N/A 1.1811 in30 mm N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3800 rpm N/A 4500 rpm N/A
NJ218EMAC3 N/A 90 mm N/A 160.000 mm6.2992 in N/A 1.1811 in30 mm N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3800 rpm N/A 4500 rpm N/A
NJ2218EMAC3 N/A 90 mm N/A 160.000 mm6.2992 in N/A 1.5748 in40 mm N/A 322000 N72400 lbf N/A 275000 N61800 lbf N/A 3100 rpm N/A 3600 rpm N/A
NU218EMAC3 N/A 90 mm N/A 160.000 mm6.2992 in N/A 1.1811 in30 mm N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3800 rpm N/A 4500 rpm N/A
NU218EJ N/A 90 mm N/A 160.000 mm6.2992 in N/A 1.1811 in30 mm N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3700 rpm N/A 4400 rpm N/A
NJ218EJ N/A 90 mm N/A 160.000 mm6.2992 in N/A 1.1811 in30 mm N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3800 rpm N/A 4500 rpm N/A
Unit of Measure
« 16 17 18 19 20 »