Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NU2219EMAC3 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 1.6929 in43 mm | N/A 378000 N85000 lbf | N/A 324000 N72800 lbf | N/A 3000 rpm | N/A 3400 rpm |
N/A
|
| NJ219EMAC3 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 1.2598 in32 mm | N/A 271000 N60900 lbf | N/A 248000 N55800 lbf | N/A 3500 rpm | N/A 4200 rpm |
N/A
|
| NU219EMAC3 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 1.2598 in32 mm | N/A 271000 N60900 lbf | N/A 248000 N55800 lbf | N/A 3500 rpm | N/A 4200 rpm |
N/A
|
| NJ219EJ | N/A 95 mm | N/A 170 mm6.6929 in | N/A 1.2598 in32 mm | N/A 271000 N60900 lbf | N/A 248000 N55800 lbf | N/A 3500 rpm | N/A 4200 rpm |
N/A
|
| NJ2219EJ | N/A 95 mm | N/A 170 mm6.6929 in | N/A 1.6929 in43 mm | N/A 378000 N85000 lbf | N/A 324000 N72800 lbf | N/A 3000 rpm | N/A 3400 rpm |
N/A
|
| NU219EJ | N/A 95 mm | N/A 170 mm6.6929 in | N/A 1.2598 in32 mm | N/A 271000 N60900 lbf | N/A 248000 N55800 lbf | N/A 3500 rpm | N/A 4200 rpm |
N/A
|
| NU2219EJ | N/A 95 mm | N/A 170 mm6.6929 in | N/A 1.6929 in43 mm | N/A 378000 N85000 lbf | N/A 324000 N72800 lbf | N/A 3000 rpm | N/A 3400 rpm |
N/A
|
| NJ2319EMA | N/A 95 mm | N/A 200 mm7.874 in | N/A 2.6378 in67 mm | N/A 593000 N133000 lbf | N/A 525000 N118000 lbf | N/A 2800 rpm | N/A 3200 rpm |
N/A
|
| NJ319EMA | N/A 95 mm | N/A 200 mm7.874 in | N/A 1.7717 in45 mm | N/A 395000 N88800 lbf | N/A 379000 N85200 lbf | N/A 3400 rpm | N/A 3900 rpm |
N/A
|
| NU2319EMA | N/A 95 mm | N/A 200 mm7.874 in | N/A 2.6378 in67 mm | N/A 593000 N133000 lbf | N/A 525000 N118000 lbf | N/A | N/A |
N/A
|
| NU319EMA | N/A 95 mm | N/A 200 mm7.874 in | N/A 1.7717 in45 mm | N/A 395000 N88800 lbf | N/A 379000 N85200 lbf | N/A 3400 rpm | N/A 3900 rpm |
N/A
|
| NJ2319EMAC3 | N/A 95 mm | N/A 200 mm7.874 in | N/A 2.6378 in67 mm | N/A 593000 N133000 lbf | N/A 525000 N118000 lbf | N/A 2800 rpm | N/A 3200 rpm |
N/A
|
| NJ2319EMAC4 | N/A 95 mm | N/A 200 mm7.874 in | N/A 2.6378 in67 mm | N/A 593000 N133000 lbf | N/A 525000 N118000 lbf | N/A 2800 rpm | N/A 3200 rpm |
N/A
|
| NJ319EMAC4 | N/A 95 mm | N/A 200 mm7.874 in | N/A 1.7717 in45 mm | N/A 395000 N88800 lbf | N/A 379000 N85200 lbf | N/A 3400 rpm | N/A 3900 rpm |
N/A
|
| NU2319EMAC3 | N/A 95 mm | N/A 200 mm7.874 in | N/A 2.6378 in67 mm | N/A 593000 N133000 lbf | N/A 525000 N118000 lbf | N/A | N/A |
N/A
|
| NU319EMAC4 | N/A 95 mm | N/A 200 mm7.874 in | N/A 1.7717 in45 mm | N/A 395000 N88800 lbf | N/A 379000 N85200 lbf | N/A 3400 rpm | N/A 3900 rpm |
N/A
|
| NJ319EMAC3 | N/A 95 mm | N/A 200 mm7.874 in | N/A 1.7717 in45 mm | N/A 395000 N88800 lbf | N/A 379000 N85200 lbf | N/A 3400 rpm | N/A 3900 rpm |
N/A
|
| NU319EMAC3 | N/A 95 mm | N/A 200 mm7.874 in | N/A 1.7717 in45 mm | N/A 395000 N88800 lbf | N/A 379000 N85200 lbf | N/A 3400 rpm | N/A 3900 rpm |
N/A
|
| NJ2319EJ | N/A 95 mm | N/A 200 mm7.874 in | N/A 2.6378 in67 mm | N/A 593000 N133000 lbf | N/A 525000 N118000 lbf | N/A 2800 rpm | N/A 3200 rpm |
N/A
|
| NJ319EJ | N/A 95 mm | N/A 200 mm7.874 in | N/A 1.7717 in45 mm | N/A 395000 N88800 lbf | N/A 379000 N85200 lbf | N/A 3400 rpm | N/A 3900 rpm |
N/A
|
| NU2319EJ | N/A 95 mm | N/A 200 mm7.874 in | N/A 2.6378 in67 mm | N/A 593000 N133000 lbf | N/A 525000 N118000 lbf | N/A 2800 rpm | N/A 3200 rpm |
N/A
|
| NU319EJ | N/A 95 mm | N/A 200 mm7.874 in | N/A 1.7717 in45 mm | N/A 395000 N88800 lbf | N/A 379000 N85200 lbf | N/A 3400 rpm | N/A 3900 rpm |
N/A
|
| T-5355-B | N/A 99.929 mm | N/A 214.991 mm8.4642 in | N/A 3.252 in82.6 mm | N/A 860000 N193000 lbf | N/A 756000 N170000 lbf | N/A 2400 rpm | N/A 2700 rpm |
N/A
|
| NJ220EMA | N/A 100 mm | N/A 180 mm7.0866 in | N/A 1.3386 in34 mm | N/A 311000 N69900 lbf | N/A 280000 N62900 lbf | N/A 3400 rpm | N/A 4000 rpm |
N/A
|
| NJ2220EMA | N/A 100 mm | N/A 180 mm7.0866 in | N/A 1.811 in46 mm | N/A 451000 N101000 lbf | N/A 377000 N84800 lbf | N/A 2800 rpm | N/A 3200 rpm |
N/A
|