Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NU220EMA | N/A 100 mm | N/A 180 mm7.0866 in | N/A 1.3386 in34 mm | N/A 311000 N69900 lbf | N/A 280000 N62900 lbf | N/A 3400 rpm | N/A 4000 rpm |
N/A
|
| NU2220EMA | N/A 100 mm | N/A 180 mm7.0866 in | N/A 1.811 in46 mm | N/A 451000 N101000 lbf | N/A 377000 N84800 lbf | N/A 2800 rpm | N/A 3200 rpm |
N/A
|
| NJ2220EMAC3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 1.811 in46 mm | N/A 451000 N101000 lbf | N/A 377000 N84800 lbf | N/A 2800 rpm | N/A 3200 rpm |
N/A
|
| NU220EMAC3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 1.3386 in34 mm | N/A 311000 N69900 lbf | N/A 280000 N62900 lbf | N/A 3400 rpm | N/A 4000 rpm |
N/A
|
| NU2220EMAC3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 1.811 in46 mm | N/A 451000 N101000 lbf | N/A 377000 N84800 lbf | N/A 2800 rpm | N/A 3200 rpm |
N/A
|
| NJ220EMAC3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 1.3386 in34 mm | N/A 311000 N69900 lbf | N/A 280000 N62900 lbf | N/A 3400 rpm | N/A 4000 rpm |
N/A
|
| NJ220EJ | N/A 100 mm | N/A 180 mm7.0866 in | N/A 1.3386 in34 mm | N/A 311000 N69900 lbf | N/A 280000 N62900 lbf | N/A 3400 rpm | N/A 4000 rpm |
N/A
|
| NJ2220EJ | N/A 100 mm | N/A 180 mm7.0866 in | N/A 1.811 in46 mm | N/A 451000 N101000 lbf | N/A 377000 N84800 lbf | N/A 2800 rpm | N/A 3200 rpm |
N/A
|
| NU220EJ | N/A 100 mm | N/A 180 mm7.0866 in | N/A 1.3386 in34 mm | N/A 311000 N69900 lbf | N/A 280000 N62900 lbf | N/A 3400 rpm | N/A 4000 rpm |
N/A
|
| NU2220EJ | N/A 100 mm | N/A 180 mm7.0866 in | N/A 1.811 in46 mm | N/A 451000 N101000 lbf | N/A 377000 N84800 lbf | N/A 2800 rpm | N/A 3100 rpm |
N/A
|
| NJ320EMA | N/A 100 mm | N/A 215 mm8.4646 in | N/A 1.8504 in47 mm | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NJ2320EMA | N/A 100 mm | N/A 215 mm8.4646 in | N/A 2.874 in73 mm | N/A 737000 N166000 lbf | N/A 658000 N148000 lbf | N/A 2500 rpm | N/A 2800 rpm |
N/A
|
| NU2320EMA | N/A 100 mm | N/A 215 mm8.4646 in | N/A 2.874 in73 mm | N/A 737000 N166000 lbf | N/A 658000 N148000 lbf | N/A 2500 rpm | N/A 2800 rpm |
N/A
|
| NU320EMA | N/A 100 mm | N/A 215 mm8.4646 in | N/A 1.8504 in47 mm | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NJ2320EMAC3 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 2.874 in73 mm | N/A 737000 N166000 lbf | N/A 658000 N148000 lbf | N/A 2500 rpm | N/A 2800 rpm |
N/A
|
| NJ2320EMAC4 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 2.874 in73 mm | N/A 737000 N166000 lbf | N/A 658000 N148000 lbf | N/A 2500 rpm | N/A 2800 rpm |
N/A
|
| NJ320EMAC3 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 1.8504 in47 mm | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NJ320EMAC4 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 1.8504 in47 mm | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NU2320EMAC3 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 2.874 in73 mm | N/A 737000 N166000 lbf | N/A 658000 N148000 lbf | N/A 2500 rpm | N/A 2800 rpm |
N/A
|
| NU320EMAC4 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 1.8504 in47 mm | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NU320EMAC3 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 1.8504 in47 mm | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NJ2320EJ | N/A 100 mm | N/A 215 mm8.4646 in | N/A 2.874 in73 mm | N/A 737000 N166000 lbf | N/A 658000 N148000 lbf | N/A 2500 rpm | N/A 2800 rpm |
N/A
|
| NU2320EJ | N/A 100 mm | N/A 215 mm8.4646 in | N/A 2.874 in73 mm | N/A 737000 N166000 lbf | N/A 658000 N148000 lbf | N/A 2500 rpm | N/A 2800 rpm |
N/A
|
| NJ320EJ | N/A 100 mm | N/A 215 mm8.4646 in | N/A 1.8504 in47 mm | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NU320EJ | N/A 100 mm | N/A 215 mm8.4646 in | N/A 1.8504 in47 mm | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 3200 rpm | N/A 3600 rpm |
N/A
|