Print Back

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

NUP320EMA N/A 100 mm N/A 215 mm8.4646 in N/A 1.8504 in47 mm N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 3200 rpm N/A 3700 rpm N/A
NJ2222EMA N/A 110 mm N/A 200 mm7.874 in N/A 2.0866 in53 mm N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A
NJ222EMA N/A 110 mm N/A 200 mm7.874 in N/A 1.4961 in38 mm N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3200 rpm N/A 3700 rpm N/A
NU2222EMA N/A 110 mm N/A 200 mm7.874 in N/A 2.0866 in53 mm N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A
NU222EMA N/A 110 mm N/A 200 mm7.874 in N/A 1.4961 in38 mm N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3200 rpm N/A 3700 rpm N/A
NJ2222EMAC3 N/A 110 mm N/A 200 mm7.874 in N/A 2.0866 in53 mm N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A
NJ2222EMAC4 N/A 110 mm N/A 200 mm7.874 in N/A 2.0866 in53 mm N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A
NJ222EMAC3 N/A 110 mm N/A 200 mm7.874 in N/A 1.4961 in38 mm N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3200 rpm N/A 3700 rpm N/A
NU2222EMAC4 N/A 110 mm N/A 200 mm7.874 in N/A 2.0866 in53 mm N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A
NU2222EMAC3 N/A 110 mm N/A 200 mm7.874 in N/A 2.0866 in53 mm N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A
NU222EMAC3 N/A 110 mm N/A 200 mm7.874 in N/A 1.4961 in38 mm N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3200 rpm N/A 3700 rpm N/A
NU222EJ N/A 110 mm N/A 200 mm7.874 in N/A 1.4961 in38 mm N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3200 rpm N/A 3700 rpm N/A
NU2222EJ N/A 110 mm N/A 200 mm7.874 in N/A 2.0866 in53 mm N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A
NJ222EJ N/A 110 mm N/A 200 mm7.874 in N/A 1.4961 in38 mm N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3200 rpm N/A 3700 rpm N/A
NJ2222EJ N/A 110 mm N/A 200 mm7.874 in N/A 2.0866 in53 mm N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A
NU222EMAC4 N/A 110 mm N/A 200 mm7.874 in N/A 1.4961 in38 mm N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3100 rpm N/A 3600 rpm N/A
NJ2322EMA N/A 110 mm N/A 240 mm9.4488 in N/A 3.1496 in80 mm N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2100 rpm N/A 2400 rpm N/A
NJ322EMA N/A 110 mm N/A 240 mm9.4488 in N/A 1.9685 in50 mm N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3200 rpm N/A
NU2322EMA N/A 110 mm N/A 240 mm9.4488 in N/A 3.1496 in80 mm N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2100 rpm N/A 2400 rpm N/A
NU322EMA N/A 110 mm N/A 240 mm9.4488 in N/A 1.9685 in50 mm N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3200 rpm N/A
NJ2322EMAC4 N/A 110 mm N/A 240 mm9.4488 in N/A 3.1496 in80 mm N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2100 rpm N/A 2400 rpm N/A
NJ322EMAC4 N/A 110 mm N/A 240 mm9.4488 in N/A 1.9685 in50 mm N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3200 rpm N/A
NU322EMAC4 N/A 110 mm N/A 240 mm9.4488 in N/A 1.9685 in50 mm N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3200 rpm N/A
NJ2322EMAC3 N/A 110 mm N/A 240 mm9.4488 in N/A 3.1496 in80 mm N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2100 rpm N/A 2400 rpm N/A
NJ322EMAC3 N/A 110 mm N/A 240 mm9.4488 in N/A 1.9685 in50 mm N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3200 rpm N/A
Unit of Measure
« 21 22 23 24 25 »