Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NUP230EMAC3 | N/A 150 mm | N/A 270.000 mm10.6299 in | N/A 1.7717 in45 mm | N/A 607000 N136000 lbf | N/A 506000 N114000 lbf | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| NJ230EMAC3 | N/A 150 mm | N/A 270.000 mm10.6299 in | N/A 1.7717 in45 mm | N/A 607000 N136000 lbf | N/A 506000 N114000 lbf | N/A 2300 rpm | N/A 2700 rpm |
N/A
|
| NU230EMAC3 | N/A 150 mm | N/A 270.000 mm10.6299 in | N/A 1.7717 in45 mm | N/A 607000 N136000 lbf | N/A 506000 N114000 lbf | N/A 2300 rpm | N/A 2700 rpm |
N/A
|
| NJ230EJ | N/A 150 mm | N/A 270.000 mm10.6299 in | N/A 1.7717 in45 mm | N/A 607000 N136000 lbf | N/A 506000 N114000 lbf | N/A 2300 rpm | N/A 2700 rpm |
N/A
|
| NU230EJ | N/A 150 mm | N/A 270.000 mm10.6299 in | N/A 1.7717 in45 mm | N/A 607000 N136000 lbf | N/A 506000 N114000 lbf | N/A 2300 rpm | N/A 2600 rpm |
N/A
|
| NJ2230EMAC3 | N/A 150 mm | N/A 270.000 mm10.6299 in | N/A 2.874 in73 mm | N/A 998000 N224000 lbf | N/A 752000 N169000 lbf | N/A 1800 rpm | N/A 2000 rpm |
N/A
|
| NU2230EMA | N/A 150 mm | N/A 270.000 mm10.6299 in | N/A 2.874 in73 mm | N/A 998000 N224000 lbf | N/A 752000 N169000 lbf | N/A 1800 rpm | N/A 2000 rpm |
N/A
|
| NU2230EMAC3 | N/A 150 mm | N/A 270.000 mm10.6299 in | N/A 2.874 in73 mm | N/A 998000 N224000 lbf | N/A 752000 N169000 lbf | N/A 1800 rpm | N/A 2000 rpm |
N/A
|
| NU2330EMA | N/A 150 mm | N/A 320 mm12.5984 in | N/A 4.252 in108 mm | N/A 1620000 N364000 lbf | N/A 1330000 N299000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| NU2330EMAC3 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 4.252 in108 mm | N/A 1620000 N364000 lbf | N/A 1330000 N299000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| NJ330EMA | N/A 150 mm | N/A 320 mm12.5984 in | N/A 2.5591 in65 mm | N/A 951000 N214000 lbf | N/A 870000 N196000 lbf | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| NJ330EMAC3 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 2.5591 in65 mm | N/A 951000 N214000 lbf | N/A 870000 N196000 lbf | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| NU330EMA | N/A 150 mm | N/A 320 mm12.5984 in | N/A 2.5591 in65 mm | N/A 951000 N214000 lbf | N/A 870000 N196000 lbf | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| NU330EMAC3 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 2.5591 in65 mm | N/A 951000 N214000 lbf | N/A 870000 N196000 lbf | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| NU1032MA | N/A 160 mm | N/A 240 mm9.4488 in | N/A 1.4961 in38 mm | N/A 367000 N82500 lbf | N/A 276000 N62000 lbf | N/A 2900 rpm | N/A 3600 rpm |
N/A
|
| NU1032MAC3 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 1.4961 in38 mm | N/A 367000 N82500 lbf | N/A 276000 N62000 lbf | N/A 2900 rpm | N/A 3600 rpm |
N/A
|
| NJ2232EMA | N/A 160 mm | N/A 290 mm11.4173 in | N/A 3.1496 in80 mm | N/A 1210000 N272000 lbf | N/A 919000 N207000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| NJ232EMA | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1.8898 in48.000 mm | N/A 695000 N156000 lbf | N/A 572000 N129000 lbf | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| NU2232EMA | N/A 160 mm | N/A 290 mm11.4173 in | N/A 3.1496 in80 mm | N/A 1210000 N272000 lbf | N/A 919000 N207000 lbf | N/A 1500 rpm | N/A 1600 rpm |
N/A
|
| NU232EMA | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1.8898 in48.000 mm | N/A 695000 N156000 lbf | N/A 572000 N129000 lbf | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| NJ2232EMAC3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 3.1496 in80 mm | N/A 1210000 N272000 lbf | N/A 919000 N207000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| NJ232EMAC4 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1.8898 in48.000 mm | N/A 695000 N156000 lbf | N/A 572000 N129000 lbf | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| NU232EMAC3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1.8898 in48.000 mm | N/A 695000 N156000 lbf | N/A 572000 N129000 lbf | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| NUP232EMAC3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1.8898 in48.000 mm | N/A 695000 N156000 lbf | N/A 572000 N129000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| NJ232EMAC3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1.8898 in48.000 mm | N/A 695000 N156000 lbf | N/A 572000 N129000 lbf | N/A 2100 rpm | N/A 2400 rpm |
N/A
|