Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NU2232EMAC3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 3.1496 in80 mm | N/A 1210000 N272000 lbf | N/A 919000 N207000 lbf | N/A 1500 rpm | N/A 1600 rpm |
N/A
|
| NJ2332EMA | N/A 160 mm | N/A 340 mm13.3858 in | N/A 4.4885 in114 mm | N/A 1840000 N413000 lbf | N/A 1500000 N337000 lbf | N/A 1300 rpm | N/A 1400 rpm |
N/A
|
| NJ332EMA | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2.6772 in68 mm | N/A 1090000 N244000 lbf | N/A 985000 N221000 lbf | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| NU2332EMAC3 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 4.4882 in114 mm | N/A 1840000 N413000 lbf | N/A 1500000 N337000 lbf | N/A 1300 rpm | N/A 1400 rpm |
N/A
|
| NU332EMA | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2.6772 in68 mm | N/A 1090000 N244000 lbf | N/A 985000 N221000 lbf | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| NU332EMAC3 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2.6772 in68 mm | N/A 1090000 N244000 lbf | N/A 985000 N221000 lbf | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| NU1034MA | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1.6535 in42 mm | N/A 425000 N95500 lbf | N/A 321000 N72200 lbf | N/A 2700 rpm | N/A 3300 rpm |
N/A
|
| NU3034EMA | N/A 170 mm | N/A 260 mm10.2362 in | N/A 2.6378 in67 mm | N/A 1080000 N243000 lbf | N/A 722000 N162000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| NU1034MAC3 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1.6535 in42 mm | N/A 425000 N95500 lbf | N/A 321000 N72200 lbf | N/A 2700 rpm | N/A 3300 rpm |
N/A
|
| NU3034EMAC3 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 2.6378 in67 mm | N/A 1080000 N243000 lbf | N/A 722000 N162000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| NU3034EMAC4 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 2.6378 in67 mm | N/A 1080000 N243000 lbf | N/A 722000 N162000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| NU2234EMA | N/A 170 mm | N/A 310 mm12.2047 in | N/A 3.3858 in86 mm | N/A 1420000 N319000 lbf | N/A 1100000 N247000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| NU2234EMAC3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 3.3858 in86 mm | N/A 1420000 N319000 lbf | N/A 1100000 N247000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| NU234EMA | N/A 170 mm | N/A 310 mm12.2047 in | N/A 2.0472 in52 mm | N/A 822000 N185000 lbf | N/A 685000 N154000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| NU234EMAC3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 2.0472 in52 mm | N/A 822000 N185000 lbf | N/A 685000 N154000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| NU234EMAC4 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 2.0472 in52 mm | N/A 822000 N185000 lbf | N/A 685000 N154000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| NJ2234EAMAWEW29W254C3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 3.3858 in86 mm | N/A 1420000 N320000 lbf | N/A 1100000 N246000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| NJ2234EMAC3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 3.3858 in86 mm | N/A 1420000 N320000 lbf | N/A 1100000 N246000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| NJ234EMA | N/A 170 mm | N/A 310 mm12.2047 in | N/A 2.0472 in52 mm | N/A 822000 N185000 lbf | N/A 685000 N154000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| NJ234EMAC3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 2.0472 in52 mm | N/A 822000 N185000 lbf | N/A 685000 N154000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| NJ2334EMAWEW40W58B | N/A 170 mm | N/A 360 mm14.1732 in | N/A 4.7244 in120 mm | N/A 2110000 N474000 lbf | N/A 1710000 N384000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| NJ2334EMAWE | N/A 170 mm | N/A 360 mm14.1732 in | N/A 4.7244 in120 mm | N/A 2110000 N474000 lbf | N/A 1710000 N384000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| NU2334EMA | N/A 170 mm | N/A 360 mm14.1732 in | N/A 4.7244 in120 mm | N/A 2110000 N474000 lbf | N/A 1710000 N384000 lbf | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| NU2334EMAC3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 4.7244 in120 mm | N/A 2110000 N474000 lbf | N/A 1710000 N384000 lbf | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| NU2334EMAC4 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 4.7244 in120 mm | N/A 2110000 N474000 lbf | N/A 1710000 N384000 lbf | N/A 1200 rpm | N/A 1300 rpm |
N/A
|