Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NJ238EMA | N/A 190 mm | N/A 340 mm13.3858 in | N/A 2.1654 in55 mm | N/A 960000 N216000 lbf | N/A 777000 N175000 lbf | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| NJ238EMAC3 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 2.1654 in55 mm | N/A 960000 N216000 lbf | N/A 777000 N175000 lbf | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| NU2238EMA | N/A 190 mm | N/A 340 mm13.3858 in | N/A 3.622 in92 mm | N/A 1680000 N377000 lbf | N/A 1250000 N281000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| NU238EMA | N/A 190 mm | N/A 340 mm13.3858 in | N/A 2.1654 in55 mm | N/A 960000 N216000 lbf | N/A 777000 N175000 lbf | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| NU238EMAC3 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 2.1654 in55 mm | N/A 960000 N216000 lbf | N/A 777000 N175000 lbf | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| NJ2338EMAC3 | N/A 190 mm | N/A 400 mm15.748 in | N/A 5.1969 in132 mm | N/A 2500000 N561000 lbf | N/A 2060000 N464000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| NU2338EMAC3 | N/A 190 mm | N/A 400 mm15.748 in | N/A 5.1969 in132 mm | N/A 2500000 N561000 lbf | N/A 2060000 N464000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| NU338EMA | N/A 190 mm | N/A 400 mm15.748 in | N/A 3.0709 in78 mm | N/A 1500000 N337000 lbf | N/A 1300000 N292000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| NU338EMAC3 | N/A 190 mm | N/A 400 mm15.748 in | N/A 3.0709 in78 mm | N/A 1500000 N337000 lbf | N/A 1300000 N292000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| R-3407-A | N/A 200 mm | N/A 279.989 mm11.0232 in | N/A 1.9685 in50 mm | N/A 682000 N153000 lbf | N/A 426000 N95800 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| NU1040MA | N/A 200 mm | N/A 310 mm12.2047 in | N/A 2.0079 in51 mm | N/A 602000 N135000 lbf | N/A 445000 N100000 lbf | N/A 2300 rpm | N/A 2800 rpm |
N/A
|
| NU1040MAC3 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 2.0079 in51 mm | N/A 602000 N135000 lbf | N/A 445000 N100000 lbf | N/A 2300 rpm | N/A 2800 rpm |
N/A
|
| NJ240EMA | N/A 200 mm | N/A 360 mm14.1732 in | N/A 2.2835 in58 mm | N/A 1050000 N236000 lbf | N/A 760000 N171000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| NU2240EMA | N/A 200 mm | N/A 360 mm14.1732 in | N/A 3.8583 in98 mm | N/A 1900000 N427000 lbf | N/A 1410000 N317000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| NU240EMA | N/A 200 mm | N/A 360 mm14.1732 in | N/A 2.2835 in58 mm | N/A 1080000 N243000 lbf | N/A 870000 N196000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| NJ240EMAC3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 2.2835 in58 mm | N/A 1050000 N236000 lbf | N/A 760000 N171000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| NJ240EMAC4 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 2.2835 in58 mm | N/A 1050000 N236000 lbf | N/A 760000 N171000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| NU240EMAC3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 2.2835 in58 mm | N/A 1080000 N243000 lbf | N/A 870000 N196000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| NU240EMAC4 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 2.2835 in58 mm | N/A 1080000 N243000 lbf | N/A 870000 N196000 lbf | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| NU2240EMAC3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 3.8583 in98 mm | N/A 1900000 N427000 lbf | N/A 1410000 N317000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 200RN92 R2 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 4.752 in120.7 mm | N/A 2580000 N580000 lbf | N/A 1630000 N366000 lbf | N/A 1000 rpm | N/A 1100 rpm |
N/A
|
| NU2340EMA | N/A 200 mm | N/A 420 mm16.5354 in | N/A 5.4331 in138 mm | N/A 2760000 N620000 lbf | N/A 2250000 N506000 lbf | N/A 960 rpm | N/A 1000 rpm |
N/A
|
| NU2340EMAC3 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 5.4331 in138 mm | N/A 2760000 N620000 lbf | N/A 2250000 N506000 lbf | N/A 960 rpm | N/A 1000 rpm |
N/A
|
| NU2340EMAC4 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 5.4331 in138 mm | N/A 2760000 N620000 lbf | N/A 2250000 N506000 lbf | N/A 960 rpm | N/A 1000 rpm |
N/A
|
| NU340EMA | N/A 200 mm | N/A 420 mm16.5354 in | N/A 3.1496 in80 mm | N/A 1580000 N354000 lbf | N/A 1360000 N306000 lbf | N/A 1300 rpm | N/A 1400 rpm |
N/A
|