Print Back

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

NU2206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 6900 rpm N/A 8200 rpm N/A
NUP2206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 6900 rpm N/A 8200 rpm N/A
N306ETP N/A 30 mm N/A 72.000 mm2.8346 in N/A 0.748 in19 mm N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A
NJ306ETP N/A 30 mm N/A 72.000 mm2.8346 in N/A 0.748 in19 mm N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A
NU306ETP N/A 30 mm N/A 72.000 mm2.8346 in N/A 0.748 in19 mm N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A
NUP306ETP N/A 30 mm N/A 72.000 mm2.8346 in N/A 0.748 in19 mm N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A
N306ETPC3 N/A 30 mm N/A 72.000 mm2.8346 in N/A 0.748 in19 mm N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A
NJ306ETPC3 N/A 30 mm N/A 72.000 mm2.8346 in N/A 0.748 in19 mm N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A
NU306ETPC3 N/A 30 mm N/A 72.000 mm2.8346 in N/A 0.748 in19 mm N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A
NUP306ETPC3 N/A 30 mm N/A 72.000 mm2.8346 in N/A 0.748 in19 mm N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A
NJ2306ETP N/A 30 mm N/A 72.000 mm2.8346 in N/A 1.063 in27 mm N/A 77600 N N/A 74600 N N/A 6100 rpm N/A 7200 rpm N/A
NU2306ETP N/A 30 mm N/A 72.000 mm2.8346 in N/A 1.063 in27 mm N/A 77600 N N/A 74600 N N/A 6100 rpm N/A 7200 rpm N/A
NUP2306ETP N/A 30 mm N/A 72.000 mm2.8346 in N/A 1.063 in27 mm N/A 77600 N N/A 74600 N N/A 6100 rpm N/A 7200 rpm N/A
NJ2306ETPC3 N/A 30 mm N/A 72.000 mm2.8346 in N/A 1.063 in27 mm N/A 77600 N N/A 74600 N N/A 6100 rpm N/A 7200 rpm N/A
NU2306ETPC3 N/A 30 mm N/A 72.000 mm2.8346 in N/A 1.063 in27 mm N/A 77600 N N/A 74600 N N/A 6100 rpm N/A 7200 rpm N/A
NUP2306ETPC3 N/A 30 mm N/A 72.000 mm2.8346 in N/A 1.063 in27 mm N/A 77600 N N/A 74600 N N/A 6100 rpm N/A 7200 rpm N/A
N207ETP N/A 35.000 mm N/A 72.000 mm2.8346 in N/A 0.6693 in17 mm N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A
NJ207ETP N/A 35.000 mm N/A 72.000 mm2.8346 in N/A 0.6693 in17 mm N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A
NU207ETP N/A 35.000 mm N/A 72.000 mm2.8346 in N/A 0.6693 in17 mm N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A
NUP207ETP N/A 35.000 mm N/A 72.000 mm2.8346 in N/A 0.6693 in17 mm N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A
N207ETPC3 N/A 35.000 mm N/A 72.000 mm2.8346 in N/A 0.6693 in17 mm N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A
NJ207ETPC3 N/A 35.000 mm N/A 72.000 mm2.8346 in N/A 0.6693 in17 mm N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A
NU207ETPC3 N/A 35.000 mm N/A 72.000 mm2.8346 in N/A 0.6693 in17 mm N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A
NUP207ETPC3 N/A 35.000 mm N/A 72.000 mm2.8346 in N/A 0.6693 in17 mm N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A
NJ2207ETP N/A 35.000 mm N/A 72.000 mm2.8346 in N/A 0.9055 in23 mm N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A
Unit of Measure
1 2 3 4 5 »