Print Back

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

NU2207ETP N/A 35.000 mm N/A 72.000 mm2.8346 in N/A 0.9055 in23 mm N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A
NUP2207ETP N/A 35.000 mm N/A 72.000 mm2.8346 in N/A 0.9055 in23 mm N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A
NJ2207ETPC3 N/A 35.000 mm N/A 72.000 mm2.8346 in N/A 0.9055 in23 mm N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A
NU2207ETPC3 N/A 35.000 mm N/A 72.000 mm2.8346 in N/A 0.9055 in23 mm N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A
NUP2207ETPC3 N/A 35.000 mm N/A 72.000 mm2.8346 in N/A 0.9055 in23 mm N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A
N307ETP N/A 35.000 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A
NJ307ETP N/A 35.000 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A
NU307ETP N/A 35.000 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A
NUP307ETP N/A 35.000 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A
N307ETPC3 N/A 35.000 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A
NJ307ETPC3 N/A 35.000 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A
NU307ETPC3 N/A 35.000 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A
NUP307ETPC3 N/A 35.000 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A
NJ2307ETP N/A 35.000 mm N/A 80 mm3.1496 in N/A 1.2205 in31 mm N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A
NU2307ETP N/A 35.000 mm N/A 80 mm3.1496 in N/A 1.2205 in31 mm N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A
NUP2307ETP N/A 35.000 mm N/A 80 mm3.1496 in N/A 1.2205 in31 mm N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A
NJ2307ETPC3 N/A 35.000 mm N/A 80 mm3.1496 in N/A 1.2205 in31 mm N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A
NU2307ETPC3 N/A 35.000 mm N/A 80 mm3.1496 in N/A 1.2205 in31 mm N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A
NUP2307ETPC3 N/A 35.000 mm N/A 80 mm3.1496 in N/A 1.2205 in31 mm N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A
N208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A
NJ208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A
NU208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A
NUP208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A
N208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A
NJ208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A
Unit of Measure
« 6 7 8 9 10 »